AXL F PSRTD8 1F
-
Safety module
1374265
Axioline F, Temperature recording module, Functional safety, Inputs for resistive temperature sensors, PROFIsafe, only for connection to Phoenix Contact or Siemens controller, Safe analog inputs: 8 (1-channel assignment), 4 (2-channel assignment), connection technology: 2-, 3-, 4-conductor (shielded), transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors
Free download available.
Downloads
Product details
| Width | 53.6 mm |
| Height | 126.1 mm |
| Depth | 54 mm |
| Note on dimensions | Housing dimensions |
| Note on application | |
| Note on application | Only for industrial use |
| Axioline F local bus | |
| Connection method | Bus base module |
| Transmission speed | 100 Mbps |
| Module | |
| Input address area | 22 Byte |
| Output address area | 5 Byte |
| Analog | |
| Input name | Safe analog inputs |
| Description of the input | Inputs for resistive temperature sensors |
| Number of inputs | 8 (1-channel assignment) |
| 4 (2-channel assignment) | |
| Connection method | Push-in connection |
| Connection technology | 2-, 3-, 4-conductor (shielded) |
| A/D converter resolution | 24 bit |
| Data formats | Standardized representation |
| Measured value representation | 16 bits (15 bits + sign bit) |
| Nominal value of the current sources | 100 µA |
| Linear resistance measuring range | 0 Ω ... 327.67 Ω (Resolution: 0.01 ) |
| 0 Ω ... 3276.7 Ω (Resolution: 0.1 ) | |
| 0 kΩ ... 5400 Ω (Resolution: 1 ) | |
| Protective circuit | Short-circuit protection, overload protection of the inputs |
| Transient protection of inputs; Suppressor diode | |
| Transient protection of sensor supplies | |
| Product type | I/O component |
| Product family | Axioline F |
| Application | Functional safety |
| Inputs for resistive temperature sensors | |
| PROFIsafe | |
| only for connection to Phoenix Contact or Siemens controller | |
| Type | modular |
| Mounting position | any |
| Scope of supply | including bus base module and Axioline F connectors |
| Operating mode | PROFIsafe 2.6.1 |
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1) |
| Pollution degree | 2 (IEC 60664-1) |
| Potentials: Axioline F local bus supply (UBus) | |
| Supply voltage | 5 V DC (via bus base module) |
| Current draw | typ. 115 mA (at UBus 5 V DC) |
| Potentials: I/O supply (UA) | |
| Supply voltage | 24 V DC (Power connector) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 10 mA |
| Protective circuit | Surge protection |
| Reverse polarity protection () | |
| Undervoltage detection; at 16.8 V | |
| Surge voltage detection; yes, at 33.5 V | |
| Conductor connection | |
| Connection method | Push-in connection |
| Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 8 mm |
| Connection method | Push-in connection |
| Note on the connection method | Note the specification in the section Conductor cross-sections, and stripping and insertion lengths. |
| Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -35 °C ... 60 °C |
| Degree of protection | IP20 |
| Degree of protection at installation location | min. IP54 |
| Note | Recommendation Do not use the AXL F PSRTD8 1F in an atmosphere that contains corrosive gas. |
| Air pressure (operation) | 70 kPa ... 108 kPa |
| Air pressure (storage/transport) | 66 kPa ... 108 kPa |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Protection class | III (IEC 61140-1) |
| Air clearances and creepage distances | |
| Air clearances and creepage distances | IEC 60664-1 |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Item number | 1374265 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNA |
| Product key | DNA522 |
| GTIN | 4063151733094 |
| Weight per piece (including packing) | 244.47 g |
| Weight per piece (excluding packing) | 189.88 g |
| Customs tariff number | 85389099 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242601 |
| ECLASS-15.0 | 27242601 |
ETIM
| ETIM 9.0 | EC001596 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I, 7(c)-II |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
Your advantages
8 safe inputs for 1-channel assignment
4 safe inputs for 2-channel assignment
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates