AXL F PSDO8/3 XC 1F
-
Safety module
1369867
Axioline F, Digital output module, Functional safety, PROFIsafe, only for connection to Phoenix Contact or Siemens controller, Digital outputs: 4 (for 2-channel assignment), 8 (for 1-channel assignment), 2 A, connection technology: 2-, 3-conductor, degree of protection: IP20
Free download available.
Downloads
Product details
| Width | 53.6 mm |
| Height | 126.1 mm |
| Depth | 54 mm |
| Note on dimensions | Housing dimensions |
| Note on application | |
| Note on application | Only for industrial use |
| Axioline F local bus | |
| Connection method | Bus base module |
| Module | |
| Input address area | 5 Byte |
| Output address area | 5 Byte |
| Required parameter data | 22 Byte ((I-and F-parameters)) |
| Required configuration data | 10 Byte |
| Digital: | |
| Output name | Digital outputs |
| Connection method | Direct plug-in technology |
| Connection technology | 2-, 3-conductor |
| Number of outputs | 4 (for 2-channel assignment) |
| 8 (for 1-channel assignment) | |
| 8 | |
| Protective circuit | Overload protection, freewheeling circuit for inductive loads,Discharge circuit for accelerated discharge of capacitive loads |
| Output voltage | 24 V DC |
| Output current | max. 2 A (per channel) |
| max. 1.5 A (per channel according to CULUS) | |
| max. 4 A (per group) | |
| max. 3 A (per group according to CULUS) | |
| max. 8 A (Total current of all outputs; Please observe the notes in the user manual.) | |
| max. 6 A (Total current of all outputs according to CULUS) | |
| Maximum output current per channel | 2 A |
| Maximum output current per module / terminal block | 8 A |
| Permissible cable length | max. 1000 m (Forward and return line in total) |
| Behavior with overload | Affected output is disabled and a diagnostic message is generated. |
| Product type | I/O component |
| Product family | Axioline F |
| Application | Functional safety |
| PROFIsafe | |
| only for connection to Phoenix Contact or Siemens controller | |
| Type | modular |
| Maximum power dissipation for nominal condition | 4 W |
| Transmission medium | Copper |
| Potentials | |
| Protective circuit | Protection against polarity reversal, EMC protective circuit, undervoltage detection |
| Potentials: Axioline F local bus supply (UBus) | |
| Supply voltage | 5 V DC (via bus base module) |
| Current draw | max. 280 mA |
| typ. 260 mA (all outputs set; supply by UO of 19.2 V DC ... 30 V DC) | |
| Potentials: Supply for digital output modules (UO) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | typ. 25 mA (all outputs set; supply from UO with 30 V DC; without supply to the actuators) |
| Connection technology | |
| Connection name | Axioline F connector |
| Conductor connection | |
| Connection method | Push-in connection |
| Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Axioline F connector | |
| Connection method | Push-in connection |
| Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Ambient conditions | |
| Ambient temperature (operation) | -35 °C ... 60 °C (Mounting position: any) |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 108 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 66 kPa ... 108 kPa (up to 3500 m above sea level) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 75 % (on average, 85% infrequently, non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 75 % (non-condensing) |
| Test (noxious gas) | |
| Test standard | ISA-71.04-2013 G3 Harsh Group A |
| IEC 60068-2-60:2015 Method 4 | |
| Temperature | 25 °C ±1 K |
| Humidity (relative) | 75 % ±3 % |
| Test duration | 21 Days |
| Volume concentration H2S (Hydrogen sulfide) | 50 ppb |
| Volume concentration NO2 (Nitrogen dioxide) | 1250 ppb |
| Volume concentration Cl2 (Chlorine) | 10 ppb |
| Volume concentration SO2 (Sulfur dioxide) | 300 ppb |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| ATEX | |
| Identification | II 3 G Ex ec IIC T4 Gc |
| Certificate | UL 22 ATEX 2909X |
| IECEx | |
| Identification | Ex ec IIC T4 Gc |
| Certificate | IECEx ULD 22.0036X |
| UKEX | |
| Identification | II 3 G Ex ec IIC T4 Gc |
| Certificate | UL23UKEX2855X |
| CCC / China-Ex | |
| Identification | Ex ec IIC T4 Gc |
| Certificate | 2023122310116913 |
| UL, USA/Canada | |
| Identification | cULus |
| Certificate | E238705 |
| UL Ex, USA / Canada | |
| Identification | Class I, Zone 2, AEx ec IIC T4, Ex ec IIC T4 Gc X |
| Class I, Division 2, Groups A, B, C, D, T4 | |
| Certificate | E366272 |
| Environmental simulation test | |
| Identification | G3 |
| Certificate | ISA-S71.04 |
| Mounting type | DIN rail mounting |
| Item number | 1369867 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNA |
| Product key | DNA531 |
| GTIN | 4063151723989 |
| Weight per piece (including packing) | 299 g |
| Weight per piece (excluding packing) | 299 g |
| Customs tariff number | 85389099 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242604 |
| ECLASS-15.0 | 27242604 |
| ECLASS-15.0 ASSET | 27250101 |
ETIM
| ETIM 9.0 | EC001599 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| 2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol (CAS: 79-94-7) | |
| SCIP | 69f6c6e3-326f-4623-ac09-b6ee27014730 |
Compatible products
-
AXL F BS F - Bus connector 2688129
-
ZB 20,3 AXL UNPRINTED - Zack marker strip 0829579
-
ZBF 10/5,8 AXL UNPRINTED - Zack Marker strip, flat 0829580
-
EMT (35X46)R - Insert label 0801604
-
EMT (35X46)R YE - Insert label 0801605
-
SZS 0,4X2,5 VDE - Screwdriver 1205037
-
CRIMPFOX 6 - Crimping pliers 1212034
-
CRIMPFOX DUO 10 - Crimping pliers 1031721
-
CRIMPFOX 10T-F - Crimping pliers 1134913
-
AXL SHIELD SET - Shield connection 2700518
Your advantages
Up to Cat. 4/PL e in accordance with EN ISO 13849-1, SIL 3 in accordance with EN IEC 62061, SIL 3 in accordance with IEC 61508
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates