PSR-MM25-1NO-2DO-24DC-SP
-
Safety relay module
2702356
Safety relay module for sensor-free zero-speed monitoring for 3- and 1-phase motors up to SIL 3, Cat. 3, PL e, 2-channel evaluation of the residual voltage of AC, three-phase, and DC motors, plug-in Push-in terminal block, width: 12.5 mm
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Application | Zero-speed safety relay |
| Control | 2-channel |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 2 |
| Times | |
| Typ. starting time with Us | < 1 s |
| Response time | typ. 20 ms (at 50 Hz input frequency) |
| Delay time range | 0.5 s ... 20 s ±1 % (K1, K2 can be parameterized) |
| Nominal operating mode | 100% operating factor |
| Interfaces | Without sensor |
| Rated insulation voltage | 250 V AC |
| 400 V AC with isolation paths between (L1/L2/L3) and the remaining current paths | |
| 690 V AC (with isolation paths within L1/L2/L3) | |
| Rated surge voltage/insulation | Basic insulation 4 kV: between all current paths and housing Basic insulation 8 kV: between L1 and L2 between L1 and L3 between L2 and L3 |
| Safe isolation, reinforced insulation 6 kV: between A1/A2 and 13/14 between MO/FO and 13/14 Safe isolation, reinforced insulation 8 kV: between L1/L2/L3 and A1/A2 between L1/L2/L3 and MO/FO between L1/L2/L3 and 13/14 |
|
| Supply | |
| Designation | A1/A2 |
| Rated control circuit supply voltage US | 20.4 V DC ... 26.4 V DC |
| Rated control circuit supply voltage US | 24 V DC -15 % / +10 % |
| Rated control supply current IS | typ. 50 mA |
| Power consumption at US | typ. 1.2 W |
| Inrush current | 5.6 A (Δt = 400 µs at Us) |
| Filter time | 1 ms (at A1 in the event of voltage dips at Us) |
| Protective circuit | Surge protection; Suppressor diode |
| Reverse polarity protection | |
| Measurement | |
| Input name | L1, L2, L3 |
| Number of inputs | 3 |
| Voltage input signal | max. 690 V AC/DC |
| Limit frequency | max. 3 kHz (At voltages > 2 VRMS) |
| Current consumption | max. 0.35 mA |
| Relay: Enabling current path (13/14) | |
| Output description | safety-related N/O contacts |
| Number of outputs | 1 (undelayed) |
| Contact switching type | 1 enabling current path |
| Contact material | AgSnO2 |
| Switching voltage | min. 24 V AC/DC |
| max. 250 V AC/DC | |
| Switching power | min. 72 mW |
| Inrush current | min. 3 mA |
| max. 5 A | |
| Switching capacity | 5 A (AC15) |
| 4 A (DC13) | |
| Limiting continuous current | 5 A |
| Sq. Total current | 25 A2 (observe derating) |
| Switching frequency | max. 0.1 Hz |
| Mechanical service life | 10x 106 cycles |
| Output fuse | 5 A gL/gG |
| Signal: M0, F0 | |
| Number of outputs | 2 (digital, PNP) |
| Voltage | 23 V DC (US - 1 V) |
| Current | max. 100 mA |
| Maximum inrush current | 500 mA |
| Short-circuit protection | Yes |
| Connection technology | |
| pluggable | yes |
| Conductor connection | |
| Connection method | Push-in connection |
| Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² (only together with CRIMPFOX 6) |
| Conductor cross-section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² (only together with CRIMPFOX 6) |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 8 mm |
| Status display | 4 x LED Bi-Colour |
| Width | 12.5 mm |
| Height | 116.6 mm |
| Depth | 114.5 mm |
| Color (Housing) | yellow (RAL 1018) |
| Housing material | PA |
| Safety data | |
| Stop category | 0 |
| Safety data: EN ISO 13849 | |
| Performance level (PL) | e (4 A DC13; 5 A AC15; 17520 switching cycles/year) |
| Safety data: IEC 61508 - High demand | |
| Safety Integrity Level (SIL) | 3 (4 A DC13; 5 A AC15; 17520 switching cycles/year) |
| Safety data: EN IEC 62061 | |
| Safety Integrity Level (SIL) | 3 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Min. degree of protection of inst. location | IP54 |
| Ambient temperature (operation) | -20 °C ... 55 °C (observe derating) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Maximum altitude | max. 2000 m (Above sea level) |
| Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
| Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
| Shock | 15g |
| Vibration (operation) | 10 Hz ... 150 Hz, amplitude 0.15 mm, 2g |
| CE | |
| Certificate | CE-compliant |
| Mounting type | DIN rail mounting |
| Assembly note | See derating curve |
| Mounting position | vertical or horizontal |
| Item number | 2702356 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNA |
| Product key | DNA241 |
| GTIN | 4055626133218 |
| Weight per piece (including packing) | 143.9 g |
| Weight per piece (excluding packing) | 143.9 g |
| Customs tariff number | 90328900 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27371811 |
| ECLASS-15.0 | 27371811 |
| ECLASS-15.0 ASSET | 27250101 |
ETIM
| ETIM 9.0 | EC001448 |
UNSPSC
| UNSPSC 21.0 | 39122300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 38.633 kg CO2e |
Compatible products
-
C-RCI 2,5/M4 - Ring cable lug 3240023
-
C-RCI 2,5/M6 - Ring cable lug 3240025
-
C-RCI 2,5/M8 - Ring cable lug 3240026
-
C-RC 2,5/M3,5 DIN - Ring cable lug 3240077
-
C-RC 2,5/M5 DIN - Ring cable lug 3240079
-
C-RC 2,5/M6 DIN - Ring cable lug 3240080
-
C-RC 2,5/M8 DIN - Ring cable lug 3240081
-
C-RC 2,5/M10 DIN - Ring cable lug 3240082
-
CRIMPFOX 6 - Crimping pliers 1212034
Your advantages
Monitoring of 1 and 3-phase AC or DC motors
No additional sensors required
Adjustable delay time from 0.5 s ... 20 s
Adjustable switching threshold from 50 mV... 500 mV
1 enabling current path, 2 digital signal outputs
Low housing width of just 12.5 mm
Up to Cat. 3/PL e in accordance with EN ISO 13849-1, SIL 3 in accordance with EN IEC 62061
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates