VIP-CAB-FLK50/FR/OE/0,14/3,0M
-
Round cable
2900150
Round cable set; connection 1: Single wires (50-position) (The wires are marked and fitted with ferrules); connection 2: IDC/FLK socket strip (1x 50-position, 90 °-out put); cable length: 3 m
Product details
Product type | System cable |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Operating voltage (AC) | ≤ 50 V AC |
Operating voltage (DC) | ≤ 60 V DC |
Current (Per path) | ≤ 1 A |
Cable length | 3 m |
50X0.14 [PVC] | |
UL AWM Style | 2464/1061 |
Number of positions | 50 |
Shielded | no |
Cable type | 50X0.14 [PVC] |
Conductor type | Round cable set |
Conductor structure signal line | 7x 0.16 mm |
AWG signal line | 26 |
Conductor cross section | 50x 0.14 mm² |
Wire diameter incl. insulation | 1 mm ±0.03 mm |
External cable diameter | 10.30 mm ±0.4 mm |
Outer sheath, material | Semi-rigid PVC |
External sheath, color | gray |
Conductor material | Tin-plated Cu litz wires |
Cable resistance | ≤ 145 Ω/km (20 °C) |
Insulation resistance | ≥ 20 MΩ*km (20 °C) |
Smallest bending radius, fixed installation | 86 mm |
Smallest bending radius, movable installation | 161 mm |
Dynamic load capacity (bending) | Max. bending cycles: 5000 (at a radius of ≥ 15x outside diameter) |
Halogen-free | no |
Flame resistance | IEC 60332-1-2 (raw cable) |
VDE 0842, Part 332-1-2 (raw cable) | |
IEC 60332-3-22 (raw cable) | |
UL VW-1 | |
CSA FT-1 | |
Resistance to oil | can withstand occasional splashes (raw cable) |
Cable type | Cable for one module |
Color code: Individual wire | |
black | IDC/FLK50 (1) () |
brown | IDC/FLK50 (2) () |
red | IDC/FLK50 (3) () |
orange | IDC/FLK50 (4) () |
yellow | IDC/FLK50 (5) () |
green | IDC/FLK50 (6) () |
blue | IDC/FLK50 (7) () |
violet | IDC/FLK50 (8) () |
gray | IDC/FLK50 (9) () |
white | IDC/FLK50 (10) () |
white-black | IDC/FLK50 (11) () |
white-brown | IDC/FLK50 (12) () |
white-red | IDC/FLK50 (13) () |
white-orange | IDC/FLK50 (14) () |
white-yellow | IDC/FLK50 (15) () |
white-green | IDC/FLK50 (16) () |
white-blue | IDC/FLK50 (17) () |
white-violet | IDC/FLK50 (18) () |
white-gray | IDC/FLK50 (19) () |
brown-black | IDC/FLK50 (20) () |
brown-red | IDC/FLK50 (21) () |
brown-orange | IDC/FLK50 (22) () |
brown-yellow | IDC/FLK50 (23) () |
brown-green | IDC/FLK50 (24) () |
brown-blue | IDC/FLK50 (25) () |
brown-violet | IDC/FLK50 (26) () |
brown-gray | IDC/FLK50 (27) () |
brown-white | IDC/FLK50 (28) () |
green-black | IDC/FLK50 (29) () |
green-brown | IDC/FLK50 (30) () |
green-red | IDC/FLK50 (31) () |
green-orange | IDC/FLK50 (32) () |
green-blue | IDC/FLK50 (33) () |
green-violet | IDC/FLK50 (34) () |
green-gray | IDC/FLK50 (35) () |
green-white | IDC/FLK50 (36) () |
yellow-black | IDC/FLK50 (37) () |
yellow-brown | IDC/FLK50 (38) () |
yellow-red | IDC/FLK50 (39) () |
yellow-orange | IDC/FLK50 (40) () |
yellow-blue | IDC/FLK50 (41) () |
yellow-violet | IDC/FLK50 (42) () |
yellow-gray | IDC/FLK50 (43) () |
yellow-white | IDC/FLK50 (44) () |
gray-black | IDC/FLK50 (45) () |
gray-brown | IDC/FLK50 (46) () |
gray-red | IDC/FLK50 (47) () |
gray-orange | IDC/FLK50 (48) () |
gray-yellow | IDC/FLK50 (49) () |
gray-green | IDC/FLK50 (50) () |
Field level | |
Connection method | IDC/FLK socket strip |
Number of connections | 1 |
Number of positions | 50 |
Exit angle | 90 ° |
Pitch | 2.54 mm |
Controller level | |
Connection method | Single wires |
Number of positions | 50 |
Note | The wires are marked and fitted with ferrules |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2900150 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CK2 |
Product key | DK2223 |
GTIN | 4046356477031 |
Weight per piece (including packing) | 508.7 g |
Weight per piece (excluding packing) | 508.7 g |
Customs tariff number | 85444290 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
20 and 50-pos.
Connector in accordance with IEC 60603-13
1:1 connection
Open end at one end
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates