ELR W1/10-24DC
-
Reversing load relay
2964306
Electronic reversing load relay, for driving DC motors, with light indicator and protection circuit, output: 10 ... 30 V DC/10 A
Product details
| Insulation characteristics | |
| Overvoltage category | III |
| Number of phases | 1 |
| Maximum power dissipation for nominal condition | 0.36 W |
| Mains type | 1-phase |
| Test voltage (Input/output) | 2.5 kV AC (50 Hz, 60 s) |
| Supply | |
| Input name | Device supply |
| Nominal supply voltage | 24 V DC ±20 % |
| Input voltage range | 19.2 V DC ... 28.8 V DC |
| Current consumption | max. 10 mA |
| Rated control circuit supply voltage US | 24 V DC |
| Control supply voltage range | 19.2 V DC ... 28.8 V DC |
| Protective circuit | Reverse polarity protection; Polarity protection diode |
| Status display | LED (green) |
| Control | |
| Input name | Control input right/left |
| Nominal input voltage UN | 24 V DC |
| Input voltage range in reference to UN | 0.8 ... 1.2 |
| Input voltage range | 19.2 V DC ... 28.8 V DC |
| Input voltage range in reference to UN | 0.8 ... 1.2 |
| Current consumption | approx. 3 mA |
| DC output | |
| Operating voltage range | 10 V DC ... 30 V DC |
| Nominal output voltage range | 10 V DC ... 30 V DC |
| Continuous load current | 10 A |
| Protective circuit | Reverse polarity protection |
| Overload protection | |
| Surge protection | |
| Overcurrent protection | |
| Current limitation at short-circuits | 20 A |
| Control circuits | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 6 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 4 mm² |
| Conductor cross-section AWG | 24 ... 10 |
| Load circuit | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 6 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 4 mm² |
| Conductor cross-section AWG | 24 ... 10 |
| Width | 62 mm |
| Height | 84 mm |
| Depth | 110 mm |
| Color | green (RAL 6021) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 60 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Standards/regulations | EN 50178 |
| Mounting type | DIN rail mounting |
| Assembly note | can be aligned with spacing = 20 mm |
| Mounting position | Vertical (horizontal DIN rail) |
| Item number | 2964306 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CK7 |
| Product key | DK7623 |
| GTIN | 4017918187637 |
| Weight per piece (including packing) | 717 g |
| Weight per piece (excluding packing) | 607.82 g |
| Customs tariff number | 85371098 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 39122333 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates