CM 90-ELR-W3/5-R
-
Reversing load relay
2940113
Electronic reversing load relay, for direct driving of 3-phase equipment in the 3-phase network, with light indicator and protection circuit, output: 400 V AC/ 3 x 5 A
Product details
| Product type | Solid-state contactor |
| Operating mode | 100% operating factor |
| Number of phases | 3 |
| Mains type | 3-phase |
| Test voltage (Input/output) | 3.5 kV AC (50 Hz, 60 s) |
| Supply | |
| Input name | Device supply |
| Nominal supply voltage | 24 V DC |
| Protective circuit | Reverse polarity protection; Polarity protection diode |
| Surge protection | |
| Switch-over frequency | 2.5 Hz (RL / LL) |
| Control | |
| Input name | Control input right/left |
| AC output | |
| Nominal output voltage | 400 V AC +10 % -20 % |
| Nominal output voltage range | 320 V AC ... 440 V AC |
| Peak offstate voltage | 1000 V |
| Mains frequency | 50 Hz |
| 60 Hz | |
| Continuous load current | 3x 5 A (see derating curve) |
| Load current range | 150 mA |
| Leakage current | 7 mA |
| Residual voltage | 1.7 V |
| Surge current | 230 A (t = 10 ms) |
| Protective circuit | RCV circuit |
| Surge voltage protection | 750 V |
| Reply output: Alarm Contact | |
| Nominal output voltage | 24 V DC +25 % -20 % |
| Continuous load current | 100 mA |
| Protective circuit | Decoupling diode |
| Free running; Freewheeling diode | |
| Status display | LED |
| Reply output: "right / left" | |
| Number of outputs | 2 |
| Nominal output voltage | 24 V DC +25 % -20 % |
| Continuous load current | 100 mA |
| Protective circuit | Decoupling diode |
| Free running; Freewheeling diode | |
| Status display | LED |
| Control circuits | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 14 |
| Load circuit | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 14 |
| Width | 90 mm |
| Height | 75 mm |
| Depth | 116 mm |
| Color | green (RAL 6021) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 55 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Standards/regulations | IEC 60664 |
| IEC 60664A | |
| DIN VDE 0110 | |
| DIN VDE 0106-101 | |
| DIN VDE 0160 (in relevant parts) | |
| IEC 801-5 |
| Assembly note | can be aligned with spacing = 20 mm |
| Mounting position | Vertical (horizontal DIN rail) |
| Item number | 2940113 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | 064 |
| Product key | DK7222 |
| GTIN | 4017918079871 |
| Weight per piece (including packing) | 662.9 g |
| Weight per piece (excluding packing) | 622.9 g |
| Customs tariff number | 85364900 |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates