MCR-SL-PT100-I-DC-24
-
Resistance thermometer measuring transducer
2814883
MCR temperature transducer, for Pt 100, 2-, 3-, 4-conductor technology, input: -100°C ... 600°C, output signal: 0(4) mA ... 20 mA
Product details
Alignment span | ± 5 % (via keys) |
Alignment zero | ± 5 % (via keys) |
Test voltage output/power supply | 1 kV AC (50 Hz, 60 s) |
Test voltage input/output | 1 kV AC (50 Hz, 60 s) |
Test voltage input/power supply | 1 kV AC (50 Hz, 60 s) |
Step response (10-90%) | 500 ms (fast) |
1500 ms (slow) | |
Temperature coefficient, typical | 0.05 %/K |
Maximum transmission error | < 0.4 % (from measurement range Δ > 100 K) |
≤ 0.6 % (from measurement range Δ ≤ 100 K) | |
Supply | |
Supply voltage range | 20 V DC ... 30 V DC |
Max. current consumption | < 60 mA |
Measurement | |
Temperature measuring range | -100 °C ... 600 °C (freely selectable in 5 K steps following the order key) |
Temperature measuring range | min. 50 K |
Sensor type: | -100 °C ... 600 °C (freely adjustable) |
Sensor input current | < 1 mA |
Connection technology | 2-, 3-, 4-conductor |
Signal: Current output | |
Configurable/programmable | Yes |
Current output signal | 0 mA ... 20 mA |
4 mA ... 20 mA | |
Output current range with wire break | 0 A ... 24 mA (freely selectable via order key) |
Output current range with overrange/underrange | 0 A ... 24 mA (freely selectable via order key) |
Load/output load current output | ≤ 500 Ω |
Connection method | Pluggable screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 14 |
Dimensional drawing |
|
Width | 12.5 mm |
Height | 99 mm |
Depth | 114.5 mm |
Color | green (RAL 6021) |
Housing material | Polyamide PA non-reinforced |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 55 °C |
Electromagnetic compatibility | Conformance with EMC directive |
Mounting position | any |
Item number | 2814883 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Product key | DK1XXX |
Catalog page | Page 279 (IF-2005) |
Weight per piece (including packing) | 121.9 g |
Weight per piece (excluding packing) | 121.9 g |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates