PLT-T3-60-P
-
Type 3 surge protection plug
2906493
Replacement plug for type 3 device protection from the PLUGTRAB T3 product range. 60 V nominal voltage.
This product needs further products for operation.
Mandatory accessories
Product details
General | |
Note | PLT-T3-60-P must not be used in DC applications with grounded positive pole. |
Product type | Replacement plug |
Type | Male |
Number of positions | 2 |
Surge protection fault message | optical |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
IEC test classification | III |
T3 | |
EN type | T3 |
Number of ports | One |
Dimensional drawing |
|
Width | 17.5 mm |
Height | 44.8 mm |
Depth | 51.7 mm |
Horizontal pitch | 1 Div. |
Flammability rating according to UL 94 | V-0 |
CTI value of material | 600 |
Insulating material | PA 6.6 |
Housing material | PA 6.6 |
Mode of protection | L-N |
L-PE | |
N-PE | |
(L+) - (L-) | |
(L+/L-) - PE | |
Direction of action | 1L-N & N-PE |
Nominal voltage UN | 60 V AC (TN-S) |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous voltage UC | 100 V AC |
80 V DC | |
Rated load current IL | 16 A AC (at 63 °C) |
10 A DC | |
Protective conductor current IPE | ≤ 5 µA |
Standby power consumption PC | ≤ 180 mVA |
Reference test voltage UREF | 66 V AC |
Nominal discharge current In (8/20) µs | 2 kA |
Combination wave UOC | 4 kV |
Voltage protection level Up (L-N) | ≤ 0.4 kV |
Voltage protection level Up (L-PE) | ≤ 0.7 kV |
Voltage protection level Up (N-PE) | ≤ 0.7 kV |
Residual voltage at Iamax, (L-N) | ≤ 0.42 kV (at In) |
Residual voltage at Iamax, (L-PE) | ≤ 0.25 kV (at In) |
Residual voltage at Iamax, (PE) | ≤ 0.25 kV (at In) |
TOV behavior at UT (L-N) | 105 V AC (5 s / withstand mode) |
TOV behavior at UT (L-PE) | 105 V AC (5 s / withstand mode) |
Response time tA (L-N) | ≤ 25 ns |
Response time tA (L-PE) | ≤ 100 ns |
Response time tA (N-PE) | ≤ 100 ns |
Short-circuit current rating ISCCR | 1.5 kA AC |
1 kA DC | |
Max. backup fuse with branch wiring | 16 A AC (B) |
10 A DC (gG) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 80 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
UL specifications | |
Maximum continuous operating voltage MCOV | 100 V AC |
Nominal discharge current In | 2 kA |
Mode of protection | L-N |
L-G | |
N-G | |
Power distribution system | Single phase |
Nominal frequency | 50/60 Hz |
Measured limiting voltage MLV (L-N) | 500 V |
Measured limiting voltage MLV (L-G) | 900 V |
Measured limiting voltage MLV (N-G) | 900 V |
SPD Type | 4CA |
Standards/specifications | EN 61643-11 |
Note | 2012 |
Mounting type | on base element |
Item number | 2906493 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CL1 |
Product key | CLP311 |
GTIN | 4055626082042 |
Weight per piece (including packing) | 36.2 g |
Weight per piece (excluding packing) | 36.2 g |
Customs tariff number | 85363030 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
X-PEN 0,35 - Marker pen 0811228
-
ZBF 5:UNBEDRUCKT - Zack Marker strip, flat 0808642
-
ZBF 5/WH-100:UNBEDRUCKT - Zack Marker strip, flat 0808668
-
ZBF 5,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808671
-
ZBF 5,LGS:GERADE ZAHLEN - Zack Marker strip, flat 0810821
-
ZBF 5,LGS:UNGERADE ZAHLEN - Zack Marker strip, flat 0810863
-
ZBF 5,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0808697
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates