PLT-EE-T3-60AC-P
-
Type 3 surge protection plug
1249055
Replacement plug for type 3 surge protection from the PLT-EE product range. 60 V nominal voltage
Product details
| Product type | Replacement plug |
| IEC power supply system | TN-S |
| Type | Male |
| Number of positions | 2 |
| Surge protection fault message | optical |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| IEC test classification | III |
| T3 | |
| EN type | T3 |
| Number of ports | One |
| Connection method | pluggable |
| Dimensional drawing |
|
| Width | 17.7 mm |
| Height | 46.8 mm |
| Depth | 62.7 mm |
| Horizontal pitch | 1 HP |
| Color | traffic gray B (RAL 7043) |
| traffic gray B (RAL 7043) | |
| Flammability rating according to UL 94 | V-0 |
| CTI value of material | 600 |
| Insulating material | PA 6.6-FR 20 % GF |
| PA 6.6-FR | |
| Housing material | PA 6.6-FR 20 % GF |
| PA 6.6-FR |
| Mode of protection | L-N |
| L-PE | |
| N-PE | |
| Nominal voltage UN | 60 V AC (TN-S) |
| Nominal frequency fN | 50 Hz (60 Hz) |
| Maximum continuous operating voltage UC | 80 V AC |
| Protective conductor current IPE | ≤ 5 µA |
| Standby power consumption PC | ≤ 5.3 mVA (at UREF) |
| ≤ 8.4 mVA (at UC) | |
| Reference test voltage UREF | 66 V AC |
| Nominal discharge current In (8/20) µs | 2 kA |
| Combination wave UOC | 4 kV |
| Voltage protection level Up (L-N) | ≤ 0.48 kV |
| Voltage protection level Up (L-PE) | ≤ 0.8 kV |
| Voltage protection level Up (N-PE) | ≤ 0.8 kV |
| TOV behavior at UT (L-N) | 120 V AC (120 min / withstand mode) |
| TOV behavior at UT (L-PE) | 120 V AC (120 min / withstand mode) |
| Response time tA (L-N) | ≤ 25 ns |
| Response time tA (L-PE) | ≤ 100 ns |
| Response time tA (N-PE) | ≤ 100 ns |
| Short-circuit current rating ISCCR | 6 kA AC |
| Max. backup fuse with branch wiring | 16 A (gG / B / C) |
| Additional technical data | |
| Residual voltage Ures (L-N) | ≤ 0.42 kV (at 1 kA) |
| ≤ 0.48 kV (at 2 kA) | |
| ≤ 0.4 kV (at UOC = 2 kV) | |
| Residual voltage Ures (L-PE) | ≤ 0.55 kV (at 1 kA) |
| ≤ 0.6 kV (at 2 kA) | |
| ≤ 0.6 kV (at UOC = 2 kV) | |
| Residual voltage Ures (N-PE) | ≤ 0.55 kV (at 1 kA) |
| ≤ 0.6 kV (at 2 kA) | |
| ≤ 0.6 kV (at UOC = 2 kV) | |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 80 °C |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Altitude | ≤ 2000 m (operating voltage remote contact ≤ 250 V) |
| ≤ 6000 m (operating voltage remote contact ≤ 150 V) | |
| Permissible humidity (operation) | 5 % ... 95 % |
| Shock (operation) | 30g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
| Vibration (operation) | 5g (5 ... 500 Hz / 2.5 h / X, Y, Z) |
| Standards/specifications | IEC 61643-11 |
| Note | 2011 |
| EN 61643-11 | |
| Standards/specifications | EN 61643-11 |
| Note | 2012 |
| Mounting type | on base element |
| Item number | 1249055 |
| Packing unit | 10 pc |
| Minimum order quantity | 1 pc |
| Sales key | CLP |
| Product key | CLP312 |
| GTIN | 4063151351199 |
| Weight per piece (including packing) | 36 g |
| Weight per piece (excluding packing) | 33 g |
| Customs tariff number | 85363030 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27171292 |
| ECLASS-15.0 | 27171292 |
ETIM
| ETIM 10.0 | EC002496 |
UNSPSC
| UNSPSC 21.0 | 39121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates