UM-FLK14/8RM/MSTB/ 683-DO
-
Relay module
2319744
VARIOFACE relay module, with COMBICON screw connection and one 14-pos. flat-ribbon cable connector, 1 changeover contact, plug-in base for 8 miniature relays, input voltage 24 V DC
Product details
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Product type | Relay Module |
| Insulation characteristics: Air clearances and creepage distances, input/output | |
| Insulation | Reinforced insulation |
| Overvoltage category | III |
| Pollution degree | 2 |
| Insulation characteristics: Air and creepage distances, output/output | |
| Insulation | Functional insulation |
| Overvoltage category | III |
| Pollution degree | 2 |
| Air clearances and creepage distances, input/output | |
| Rated insulation voltage | 260 V |
| Rated surge voltage | 6 kV (1.2/50 μs) |
| Air and creepage distances, output/output | |
| Rated insulation voltage | 260 V |
| Rated surge voltage | 4 kV (1.2/50 μs) |
| Nominal input voltage UN | 24 V DC |
| Input voltage range in reference to UN | 0.8 ... 1.2 |
| Input voltage range | 19.2 V DC ... 28.8 V DC |
| Typical input current at UN | Related to the assembly |
| Protective circuit | Damping diode, polarity protection diode |
| Status display/channel | Yellow LED |
| Switching | |
| Contact switching type | 1 changeover contact |
| Maximum switching voltage | 250 V AC/DC |
| Limiting continuous current | 3 A |
| Supply | |
| Connection method | Screw connection |
| Number of positions | 2 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Field level | |
| Connection method | Screw connection |
| Number of positions | 9 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Controller level | |
| Connection in acc. with standard | IEC 60603-13 |
| Connection method | Flat-ribbon cable connection |
| Number of connections | 1 |
| Number of positions | 14 |
| Width | 111 mm |
| Height | 126 mm |
| Depth | 64 mm |
| Ambient conditions | |
| Degree of protection | IP00 |
| Degree of protection (Installation location) | ≥ IP54 (Installation location) |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Altitude | ≤ 2000 m |
| Air clearances and creepage distances, input/output | |
| Standards/regulations | DIN EN 50178: 1998-04 |
| Air and creepage distances, output/output | |
| Standards/regulations | DIN EN 50178: 1998-04 |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Item number | 2319744 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CK2 |
| Product key | DK2A88 |
| GTIN | 4046356427722 |
| Weight per piece (including packing) | 293.5 g |
| Weight per piece (excluding packing) | 280.2 g |
| Customs tariff number | 85369010 |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates