PR2-RSC3-LV- 24AC/2X21
-
Relay module
2834656
Pre-assembled relay modules with screw connection, consisting of: relay base, industrial relay with integrated LED and engage/disengage manual activate layer, varistor protective module, and retaining bracket. Input voltage: 24 V AC, 2 changeover contacts, 10 A
Product details
Product type | Relay Module |
Application | Universal |
Operating mode | 100% operating factor |
Mechanical service life | 5x 107 cycles |
Insulation characteristics | |
Overvoltage category | II |
Pollution degree | 3 |
Data management status | |
Date of last data management | 19.03.2025 |
Service life electrical | see diagram |
Maximum power dissipation for nominal condition | 1.3 W |
Test voltage (Winding/contact) | 2 kV AC (50 Hz, 1 min., winding/contact) |
Test voltage (Contact/contact) | 2 kV AC (50 Hz, 1 min., contact/contact) |
Coil side | |
Nominal input voltage UN | 24 V AC |
Input voltage range | 18.7 V AC ... 36 V AC |
Drive and function | monostable |
Typical input current at UN | 54 mA (at 50 Hz) |
46 mA (At 60 Hz) | |
Typical response time | 4 ms ... 10 ms |
Typical release time range | 3 ms ... 12 ms |
Protective circuit | Varistor |
Operating voltage display | LED red |
Switching | |
Contact switching type | 2 changeover contacts |
Type of switch contact | Single contact |
Contact material | Ag |
Maximum switching voltage | 250 V AC/DC |
Minimum switching voltage | 5 V |
Limiting continuous current | 10 A |
Maximum inrush current | 20 A (15 ms) |
Min. switching current | 1 mA |
Interrupting rating (ohmic load) max. | 240 W (at 24 V DC) |
160 W (at 48 V DC) | |
110 W (at 60 V DC) | |
72 W (at 110 V DC) | |
130 W (at 220 V DC) | |
2500 VA (for 250 V AC) |
Coil side | |
Connection method | Screw connection |
Stripping length | 7 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.14 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.14 mm² ... 2.5 mm² |
Conductor cross section AWG | 26 ... 14 |
Contact side | |
Connection method | Screw connection |
Stripping length | 7 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.14 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.14 mm² ... 2.5 mm² |
Conductor cross section AWG | 26 ... 14 |
Width | 27 mm |
Height | 78.5 mm |
Depth | 86 mm |
Color | green (RAL 6021) |
Ambient conditions | |
Degree of protection (Relay) | RT I (Relay) |
Ambient temperature (operation) | -25 °C ... 60 °C |
Ambient temperature (storage/transport) | -25 °C ... 70 °C |
Standards/regulations | IEC 60664 |
EN 50178 |
Mounting type | DIN rail mounting |
Assembly note | in rows with zero spacing |
Mounting position | any |
Item number | 2834656 |
Packing unit | 5 pc |
Minimum order quantity | 5 pc |
Note | Made to order (non-returnable) |
Sales key | CK63 |
Product key | DK631A |
Catalog page | Page 396 (C-7-2015) |
GTIN | 4017918996239 |
Weight per piece (including packing) | 120.39 g |
Weight per piece (excluding packing) | 116.18 g |
Customs tariff number | 85364900 |
Country of origin | CN |
UNSPSC
UNSPSC 21.0 | 39122334 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
With DC types, freewheeling diode is integrated in relay
Relay with detectable manual operation and status LED
4-changeover contact types with multi-layer gold contacts
Mechanical switch position indicator
Logical contact arrangement thanks to 1/3-level relay base
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates