PR1-RSC3-LV- 24AC/21
-
Relay module
2834339
Pre-assembled relay modules with screw connection, consisting of: relay base, plug-in miniature power relay with power contacts, plug-in display/interference suppression module, and relay retaining bracket. Input voltage: 24 V AC, contacts: 1 changeover contact, 12 A
Product details
Product type | Relay Module |
Application | Universal |
Operating mode | 100% operating factor |
Mechanical service life | 3x 107 cycles |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 3 |
Data management status | |
Date of last data management | 19.03.2025 |
Service life electrical | see diagram |
Maximum power dissipation for nominal condition | 0.82 W |
Test voltage (Winding/contact) | 4 kV (50 Hz, 1 min., winding/contact) |
Coil side | |
Nominal input voltage UN | 24 V AC |
Input voltage range | 18.7 V AC ... 37.2 V AC |
Drive and function | monostable |
Typical input current at UN | 34 mA (at 50 Hz) |
26 mA (At 60 Hz) | |
Typical response time | 3 ms ... 12 ms |
Typical release time range | 1.5 ms ... 14 ms |
Protective circuit | Varistor |
Operating voltage display | Yellow LED |
Switching | |
Contact switching type | 1 changeover contact |
Type of switch contact | Single contact |
Contact material | AgNi |
Maximum switching voltage | 250 V AC/DC |
Minimum switching voltage | 12 V (at 10 mA) |
Limiting continuous current | 12 A |
Maximum inrush current | 30 A (300 ms) |
Min. switching current | 10 mA (at 12 V) |
Interrupting rating (ohmic load) max. | 3000 W (for 250 V AC) |
50 W (at 110 V DC) | |
80 W (at 220 V DC) | |
288 W (at 24 V DC) | |
at 440 V AC | |
58 W (at 48 V DC) | |
48 W (at 60 V DC) | |
Switching capacity | 2 A (at 24 V, DC13) |
0.2 A (at 110 V, DC13) | |
0.2 A (at 250 V, DC13) | |
6 A (at 24 V, AC15) | |
6 A (at 120 V, AC15) | |
6 A (at 250 V, AC15) |
Coil side | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.14 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.14 mm² ... 2.5 mm² |
Conductor cross section AWG | 26 ... 14 |
Contact side | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.14 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.14 mm² ... 2.5 mm² |
Conductor cross section AWG | 26 ... 14 |
Width | 16 mm |
Height | 78.5 mm |
Depth | 71 mm |
Color | green (RAL 6021) |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 60 °C |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Standards/regulations | IEC 60664 |
EN 50178 |
Mounting type | DIN rail mounting |
Assembly note | in rows with zero spacing |
Mounting position | any |
Item number | 2834339 |
Packing unit | 5 pc |
Minimum order quantity | 5 pc |
Note | Made to order (non-returnable) |
Sales key | CK63 |
Product key | DK6319 |
Catalog page | Page 394 (C-7-2015) |
GTIN | 4046356044226 |
Weight per piece (including packing) | 68.62 g |
Weight per piece (excluding packing) | 65.8 g |
Customs tariff number | 85364900 |
Country of origin | CN |
UNSPSC
UNSPSC 21.0 | 39122334 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Safe isolation between coil and contact side
Operational reliability thanks to sealed relay
Logical contact arrangement thanks to 1/3-level relay base
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates