EMG 22-REL/KSR- 12/21-21
-
Relay module
2952884
Relay module, with soldered-in miniature switching relay, contact (AgNi): medium to large loads, 2 changeover contacts, input voltage 12 V AC/DC
Product details
Product type | Relay Module |
Operating mode | 100% operating factor |
Mechanical service life | approx. 5x 107 cycles |
Data management status | |
Date of last data management | 03.07.2025 |
Maximum power dissipation for nominal condition | 0.38 W |
Test voltage (Winding/contact) | 2.5 kV AC (50 Hz, 1 min., winding/contact) |
Test voltage (Contact/contact) | 1 kV AC (50 Hz, 1 min., contact/contact) |
Coil side | |
Nominal input voltage UN | 12 V AC/DC |
Input voltage range | 10.8 V AC/DC ... 13.2 V AC/DC |
Input voltage range in reference to UN | 0.9 ... 1.1 |
Drive and function | monostable |
Typical input current at UN | 32 mA |
Typical response time | 8 ms |
Typical release time | 10 ms |
Protective circuit | Bridge rectifier; Bridge rectifier |
Operating voltage display | Yellow LED |
Switching | |
Contact switching type | Single contact, 2 changeover contacts |
Type of switch contact | Single contact |
Contact material | AgNi |
Maximum switching voltage | 250 V AC/DC |
Limiting continuous current | 3 A |
Maximum inrush current | 5 A |
Interrupting rating (ohmic load) max. | 70 W (at 24 V DC) |
85 W (at 48 V DC) | |
60 W (at 60 V DC) | |
40 W (at 110 V DC) | |
60 W (at 220 V DC) | |
750 VA (for 250 V AC) |
Coil side | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Contact side | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Width | 22.5 mm |
Height | 75 mm |
Depth | 62.5 mm |
Color | green (RAL 6021) |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 50 °C |
Mounting type | DIN rail mounting |
Mounting position | any |
Item number | 2952884 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Note | Made to order (non-returnable) |
Sales key | CK61 |
Product key | DK6145 |
GTIN | 4017918107505 |
Weight per piece (including packing) | 63.69 g |
Weight per piece (excluding packing) | 63.69 g |
Customs tariff number | 85364190 |
Country of origin | DE |
UNSPSC
UNSPSC 21.0 | 39122334 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates