EMG 17-REL/KSR-W230/21-21-LC
-
Relay module
2940430
Relay module, with soldered-in miniature switching relay, contact (AgNi): medium to large loads, 2 changeover contacts, input voltage 230 V AC
Product details
| Order information: | Only available as AC voltage version. |
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Product family | EMG |
| Application | Universal |
| Operating mode | 100% operating factor |
| Mechanical service life | approx. 5x 107 cycles |
| Insulation characteristics: Air clearances and creepage distances between the power circuits | |
| Insulation | Basic insulation |
| Safe isolation, reinforced insulation, and 6 kV between input circuit and output contact current paths | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Insulation characteristics: Air clearances and creepage distances between input and contact circuit (or output contact current path) | |
| Insulation | Safe isolation, reinforced insulation |
| Overvoltage category | III |
| Pollution degree | 2 |
| Data management status | |
| Date of last data management | 12.09.2025 |
| Maximum power dissipation for nominal condition | 0.92 W |
| Test voltage (Winding/contact) | 4 kV AC (50 Hz, 1 min., winding/contact) |
| Test voltage (Contact/contact) | 1 kV AC (50 Hz, 1 min., changeover contact/changeover contact) |
| Air clearances and creepage distances between the power circuits | |
| Rated insulation voltage | 260 V AC |
| Rated surge voltage | 2.3 kV |
| Air clearances and creepage distances between input and contact circuit (or output contact current path) | |
| Rated insulation voltage | 260 V AC |
| Rated surge voltage | 6 kV |
| Coil side | |
| Nominal input voltage UN | 230 V AC |
| Input voltage range | 184 V AC ... 253 V AC (20 °C) |
| Mains frequency | 50/60 Hz |
| Drive and function | monostable |
| Drive (polarity) | polarized |
| Typical input current at UN | 4 mA |
| Typical response time | 7 ms |
| 3 ms ... 12 ms | |
| Typical release time | 3 ms |
| Typical release time range | 2 ms ... 9 ms |
| Operating voltage display | Glow lamp |
| Switching | |
| Contact switching type | 2 changeover contacts |
| Type of switch contact | Single contact |
| Contact material | AgNi |
| Maximum switching voltage | 250 V AC/DC |
| Limiting continuous current | 5 A |
| Maximum inrush current | 6 A |
| Interrupting rating (ohmic load) max. | 120 W (at 24 V DC) |
| 95 W (at 48 V DC) | |
| 60 W (at 60 V DC) | |
| 40 W (at 110 V DC) | |
| 55 W (at 220 V DC) | |
| 1250 VA (for 250 V AC) | |
| Coil side | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Contact side | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Width | 17.5 mm |
| Height | 75 mm |
| Depth | 62.5 mm |
| Color | green (RAL 6021) |
| Ambient conditions | |
| Ambient temperature (operation) | -20 °C ... 40 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Air clearances and creepage distances between the power circuits | |
| Standards/regulations | IEC 60664-1 |
| Air clearances and creepage distances between input and contact circuit (or output contact current path) | |
| Standards/regulations | IEC 60664-1 |
| Standards/regulations | |
| Standards/regulations | EN 61810-1 |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Item number | 2940430 |
| Packing unit | 10 pc |
| Minimum order quantity | 1 pc |
| Sales key | DK6 |
| Product key | DK61C2 |
| GTIN | 4017918080105 |
| Weight per piece (including packing) | 56.69 g |
| Weight per piece (excluding packing) | 50.3 g |
| Customs tariff number | 85364900 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27371601 |
| ECLASS-15.0 | 27371601 |
ETIM
| ETIM 9.0 | EC001437 |
UNSPSC
| UNSPSC 21.0 | 39122300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 3c85c641-3ff0-4837-b26d-3a38d1e61653 |
| EF3.1 Climate Change | |
| CO2e kg | 0.257 kg CO2e |
Compatible products
Your advantages
Safe isolation between coil and contact side
Integrated input circuit and interference suppression circuit
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates