You can integrate Axioline Smart Elements into systems with the Smart Element interface. This Smart Element has two relay changeover contacts that are independent of each other and floating. You can install low-voltage and extra-low-voltage modules directly next to each other on one Axioline F backplane.
AXL SE DOR2 W 230 EA
-
Relay module
1398497
Axioline Smart Elements, Relay module, Relay outputs: 2 (floating), Changeover contact, 220 V DC, 230 V AC, in accordance with IEC 61850-3, degree of protection: IP20; The product is being prepared for compliance with the Cyber Resilience Act (CRA).
This product needs further products for operation.
Mandatory accessories
Product details
| Dimensional drawing |
|
| Width | 14.9 mm |
| Height | 62.2 mm |
| Depth | 62 mm |
| Note on application | Only for industrial use |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Mounting type | Plug-in mounting (Smart Element slot) |
| Mounting position | See the system in which the Smart Element is used. |
| Color (Housing) | gray (RAL 7042) |
| Smart Element interface | |
| Number of interfaces | 1 |
| Connection method | Card edge connector |
| Start time until ready to operate | < 500 ms |
| Programming data | |
| Process data channel | 8 bit |
| Input address area | 0 Byte |
| Output address area | 1 Byte |
| Fieldbus data telegram | |
| Required parameter data | 9 Byte |
| Required configuration data | 6 Byte |
| Relay | |
| Number of outputs | 2 (floating) |
| Connection method | Push-in connection |
| Connection technology | 2-conductor |
| Contact switching type | Changeover contact |
| Contact material | AgSnO2 |
| Nominal output voltage (DC) | 220 V DC |
| Nominal output voltage (AC) | 230 V AC |
| Output voltage range (DC) | 24 V DC ... 220 V DC -20 % / +15 % |
| Output voltage range (AC) | 24 V AC ... 230 V AC -20 % / +15 % (50/60 Hz) |
| Output current (max. per channel) | max. 6 A (per channel, observe derating) |
| Inrush current | max. 10 A (for 4 s) |
| max. 20 A (for 0.02 s) | |
| Switching current | max. 6 A (up to 250 V AC, cos phi = 0.75 ... 0.8) |
| max. 6 A (up to 30 V DC, N/O contact, general use) | |
| max. 3 A (up to 30 V DC, N/C contact, general use) | |
| max. 580 mA (at 48 V DC) | |
| max. 250 mA (at 110 V DC) | |
| max. 125 mA (at 220 V DC) | |
| max. 220 mA DC (125 V DC, L/R ≤ 50 ms) | |
| max. 110 mA DC (250 V DC, L/R ≤ 50 ms) | |
| Switching power | max. 1500 VA (AC applications up to 55°C, observe derating above that) |
| max. 180 W (up to 30 V DC, N/O contact, general use) | |
| max. 90 W (up to 30 V DC, N/C contact, general use) | |
| max. 28 W (above 30 V DC) | |
| For further DC values, see DC load limit curve. | |
| Switching frequency | 0.1 Hz (with load) |
| 20 Hz (without load) | |
| Switching capacity in accordance with IEC 60947-5-1 | 3 A (24 V (AC15)) |
| 3 A (120 V (AC15)) | |
| 3 A (230 V (AC15)) | |
| 2 A (24 V (DC13), L/R = 100 ms) | |
| 0.2 A (110 V (DC13), L/R = 44 ms) | |
| 0.1 A (220 V (DC13), L/R = 44 ms) | |
| Switching capacity in accordance with UL/CSA 61010-2-201 | 5 A (AC, B300, up to max. 55°C) |
| 1 A (DC, R300, up to max. 60°C) | |
| Switching frequency | max. 6 (per minute) |
| Typical response time | 8 ms |
| Bouncing time | typ. 2 ms (N/O contact) |
| Typical release time | < 12 ms |
| Service life electrical | 5x 104 switching cycles |
| Mechanical service life | 20x 106 cycles |
| Common potentials | all contacts floating |
| Product type | I/O component |
| Product family | Axioline Smart Elements |
| Type | modular |
| Mounting position | See the system in which the Smart Element is used. |
| Special properties | The product is being prepared for compliance with the Cyber Resilience Act (CRA) |
| in accordance with IEC 61850-3 | |
| Insulation characteristics | |
| Overvoltage category | III (IEC 61010-2-201/EN 61010-2-201) |
| Pollution degree | 2 (IEC 61010-2-201/EN 61010-2-201) |
| Potentials: Communications power supply of the Smart Elements (USE) | |
| Supply voltage | using card edge connectors |
| Potentials: I/O supply (UP) | |
| Supply voltage | 24 V DC (using card edge connectors) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | typ. 36 mA (8 mA per relay, all contacts floating) |
| Protective circuit | Surge protection; See the system in which the Smart Element is used. |
| Reverse polarity protection; parallel diode | |
| Protection | See the system in which the Smart Element is used. |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: Communications supply / 24 V supply (I/O) | 500 V AC, 50 Hz, 1 min |
| Test voltage: Communications supply / functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V supply (I/O) / functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: Supply logic / relay contact | 4 kV |
| Test voltage: 24 V supply (devices) / relay contact | 4 kV |
| Test voltage: Relay contact / functional ground | 4 kV |
| Connection technology | |
| Connection name | I/O |
| Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline Smart Elements” user manual. |
| When selecting the cables, observe the permissible operating temperature in accordance with IEC or UL. | |
| I/O | |
| Connection method | Push-in connection |
| Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline Smart Elements” user manual. |
| When selecting the cables, observe the permissible operating temperature in accordance with IEC or UL. | |
| Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.2 mm² ... 0.75 mm² |
| Conductor cross-section, flexible, with ferrule, without plastic sleeve | 0.2 mm² ... 1.5 mm² |
| 0.2 mm² ... 1.5 mm² | |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.2 mm² ... 0.75 mm² |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Mechanical test | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 1g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 30g |
| Continuous shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 20g |
| Seismic events EN 60255-21-3/IEC 60255-21-3 | 1g horizontal, 0.5g vertical |
| Protection class | II (IEC 61140, EN 61140, VDE 0140-1) |
| Item number | 1398497 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | ##### |
| Product key | DRMBAB |
| GTIN | 4063151963170 |
| Weight per piece (including packing) | 44 g |
| Weight per piece (excluding packing) | 41 g |
| Customs tariff number | 85364190 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242604 |
| ECLASS-15.0 | 27242604 |
ETIM
| ETIM 10.0 | EC001599 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| EF3.1 Climate Change | |
| CO2e kg | 2.437 kg CO2e |
Compatible products
-
SZS 0,4X2,5 VDE - Screwdriver 1205037
-
CRIMPFOX 6 - Crimping pliers 1212034
-
CRIMPFOX DUO 10 - Crimping pliers 1031721
-
CRIMPFOX 10T-F - Crimping pliers 1134913
-
MM-TML (EX4,2)R C1 TR/BK - Label 0803979
-
SK 5,0 WH:REEL - Marker strip 0805221
-
UM6M-TM (5X12) - Marker for terminal blocks 0830928
-
UCT6M-TM 5 - Marker for terminal blocks 0830756
Your advantages
2 mono-stable relays
Floating connections for 2 actuators
Nominal current per output: 6 A
Total Smart Element current: 2 x 6 A
Ambient temperature during operation from -40°C ... 70°C
Satisfies environmental and EMC conditions in accordance with IEC 61850-3
Device rating plate stored
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates