The module is designed for use within an Axioline F station. It has four floating relay N/O contacts which are independent of one another. Low-voltage and extra-low-voltage modules can be used side by side within an Axioline F station.
AXL F DOR4/2 AC/220DC 1F
-
Relay module
2700608
Axioline F, Relay module, Relay outputs: 4 (floating), N/O contact, 220 V DC, 230 V AC, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 53.6 mm |
| Height | 126.1 mm |
| Depth | 54 mm |
| Note on dimensions | The depth applies when a TH 35-7.5 DIN rail is used (in accordance with EN 60715). |
| Note on application | |
| Note on application | Only for industrial use |
| Axioline F local bus | |
| Number of interfaces | 2 |
| Connection method | Bus base module |
| Transmission speed | 100 Mbps |
| Module | |
| Input address area | 0 Byte |
| Output address area | 1 Byte |
| Required parameter data | 1 Byte |
| Required configuration data | 6 Byte |
| Relay | |
| Number of outputs | 4 (floating) |
| Connection method | Push-in connection |
| Connection technology | 2-conductor |
| Contact switching type | N/O contact |
| Switching current | max. 8 A AC (cos phi = 1) |
| For DC see load limit curve, e.g., the following values: | |
| max. 8 A DC (≤ 30 V, ohmic load) | |
| max. 500 mA DC (110 V, ohmic load) | |
| max. 250 mA DC (220 V DC, ohmic load) | |
| max. 220 mA DC (125 V DC, L/R ≤ 50 ms, applications with UL approval) | |
| max. 110 mA DC (250 V DC, L/R ≤ 50 ms, applications with UL approval) | |
| Switching power | max. 2000 VA |
| For DC see load limit curve, e.g., the following values: | |
| max. 240 W (30 V DC) | |
| max. 55 W (≥ 60 V DC) | |
| max. 25 W (125 V DC, 250 V DC, applications with UL approval) | |
| Switching capacity in accordance with IEC 60947-5-1 | 6 A (120 V (AC15)) |
| 3 A (240 V (AC15)) | |
| 0.22 A (125 V (DC13)) | |
| 0.1 A (250 V (DC-13)) | |
| Switching frequency | max. 6 (per minute) |
| Mechanical service life | 10x 106 cycles |
| Product family | Axioline F |
| Type | block modular |
| Mounting position | any (observe temperature and current derating) |
| Scope of supply | including bus base module and Axioline F connectors |
| Insulation characteristics | |
| Overvoltage category | III (EN 61010-2-201/UL 61010-2-201), up to 2000 m above sea level II (EN 61010-2-201/UL 61010-2-201), up to 3000 m above sea level |
| Pollution degree | 2 |
| Maximum power dissipation for nominal condition | 1.4 W |
| Potentials: Axioline F local bus supply (UBus) | |
| Supply voltage | 5 V DC (via bus base module) |
| Current draw | max. 280 mA (all relays pick up) |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: Relay contact / logic | 4 kV |
| 5 kV | |
| Test voltage: Relay contact / functional ground | 4 kV |
| 5 kV | |
| Test voltage: Relay contact/relay contact (open contact) | 1 kV, 50 Hz, 1 min |
| Test voltage: Relay contact/relay contact (adjacent male connectors) | 2.5 kV |
| Connection technology | |
| Connection name | Axioline F connector |
| Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline F: system and installation” user manual. When selecting the cables, please note that in the case of a small conductor cross-section and high current, the terminal point temperature may be up to 30 K above the ambient temperature. |
| Conductor connection | |
| Connection method | Push-in connection |
| Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 8 mm |
| Axioline F connector | |
| Connection method | Push-in connection |
| Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline F: system and installation” user manual. When selecting the cables, please note that in the case of a small conductor cross-section and high current, the terminal point temperature may be up to 30 K above the ambient temperature. |
| Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 60 °C (max. 6 A/channel for panel mounting on horizontal DIN rail; max. 4 A/channel for any mounting position) |
| -25 °C ... 50 °C (max. 8 A/channel for panel mounting on horizontal DIN rail; max. 6 A/channel for any mounting position) | |
| -25 °C ... 40 °C (max. 8 A/channel for any mounting position) | |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Standard designation | Ambient conditions |
| Standards/specifications | IEC 61850-3 |
| Mounting type | DIN rail mounting |
| Mounting position | any (observe temperature and current derating) |
| Item number | 2700608 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI |
| Product key | DRI232 |
| GTIN | 4046356916486 |
| Weight per piece (including packing) | 255.7 g |
| Weight per piece (excluding packing) | 222 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242604 |
| ECLASS-15.0 | 27242604 |
ETIM
| ETIM 9.0 | EC001599 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Meets the requirements of IEC 61850-3 and IEEE 1613
4 monostable relays
Floating connections for 4 actuators
Nominal current of each output: 8 A
Total current of the module: 32 A (4 x 8 A)
Device rating plate stored
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates