RL-EE-RS-2-SC/4X21
-
Relay base
1644104
ECOR-2 relay base, for industrial relay with 4 changeover contacts, screw connection, plug-in option for input/interference suppression modules, for mounting on NS 35/7,5
This product needs further products for operation.
Mandatory accessories
Product details
| Nominal voltage UN | 250 V AC/DC |
| Nominal current IN | max. 12 A (Depends on application/assembly) |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M2,5 |
| Conductor cross-section rigid | 0.5 mm² ... 4 mm² |
| Conductor cross-section rigid (2 conductors with same cross section) | 0.5 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.5 mm² ... 2.5 mm² (with ferrules) |
| 0.5 mm² ... 2.5 mm² (without ferrule) | |
| 0.5 mm² ... 1.5 mm² (TWIN ferrule with plastic sleeve) | |
| Conductor cross-section AWG | 20 ... 12 (solid) |
| 20 ... 14 (flexible) |
| Width | 25 mm |
| Height | 78 mm |
| Depth | 56 mm |
| Color | traffic grey B (RAL 7043) |
| Flammability rating according to UL 94 | V2 |
| Ambient conditions | |
| Ambient temperature (operation) | -20 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| CE | |
| Certificate | CE-compliant |
| Air clearances and creepage distances between the power circuits | |
| Standards/regulations | IEC/EN 60664-1 |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Item number | 1644104 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | ##### |
| Product key | DKF313 |
| GTIN | 4067923173231 |
| Weight per piece (including packing) | 63.08 g |
| Weight per piece (excluding packing) | 57.4 g |
| Country of origin | Country of origin will be provided upon delivery. |
ECLASS
| ECLASS-15.0 | 27371603 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
REL-IR-BL- 24DC/4X21 - Single relay 1032521
-
REL-IR-BL/L- 24DC/4X21 - Single relay 1032527
-
REL-IR-BL-230AC/4X21 - Single relay 1032529
-
REL-IR-BL/L-230AC/4X21 - Single relay 1032531
-
REL-IR-BL/L- 12DC/4X21 - Single relay 1109557
-
REL-IR-BL/L- 48DC/4X21 - Single relay 1109558
-
REL-IR-BL/L-110DC/4X21 - Single relay 1109560
-
REL-IR-BL/L-125DC/4X21 - Single relay 1109561
-
REL-IR-BL/L-220DC/4X21 - Single relay 1109562
-
REL-IR-BL/L- 24AC/4X21 - Single relay 1109563
-
REL-IR-BL/L-115AC/4X21 - Single relay 1109564
-
RL-EE-2-RH-1 - Retaining bracket 1644127
-
RL-EE-2-RH - Retaining bracket 1644134
-
ECOR-RHM-2L - Relay retaining bracket 1047026
-
DP-12-220 DC - Plug-in module 2907517
-
LV-120-230AC/110DC - Plug-in module 2833738
-
V-120-230UC - Plug-in module 2833880
-
RC-120-230UC - Plug-in module 2833767
-
MP 1 - Marker labels 2833631
-
DB 50- 90 BU - Wire bridge 2821180
-
DB 50- 90 BK - Wire bridge 2820916
-
DB 50- 90 GY - Wire bridge 2820929
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates