ECOR-1-BSC2/FO/1X21
-
Relay base
1308331
ECOR-1 relay base, for FASTON relay, Fork-type cable lug, 1 changeover contact, Input voltage 230 V AC
This product needs further products for operation.
Mandatory accessories
Product details
Notes on operation | Do not use to separate SELV / PELV circuits from other circuits, because safe isolation is not guaranteed. |
Notes on operation | The system installer must ensure the touch protection of the product (at voltages > 25 V AC/60 V DC). The product is a built-in device without protection against direct contact. |
Notes on operation | Basic insulation is maintained against adjacent modules in the DIN rail direction. If the application has higher requirements for the insulation (reinforced insulation), then these must be realized by means of suitable measures (e.g., partition plates). |
Notes on operation | Any unused screw connections have to be tightened with torque. |
Product type | Relay socket |
Product family | ESSENTIAL edition |
Insulation characteristics: Air clearances and creepage distances between the power circuits | |
Insulation | Basic insulation |
Overvoltage category | II |
Pollution degree | 2 |
Test voltage (Winding/contact) | 4 kVrms (50 Hz, 1 min., winding/contact) |
Test voltage () | 1 kVrms (50 Hz, 1 min., open contact) |
Air clearances and creepage distances between the power circuits | |
Rated insulation voltage | 250 V AC |
Rated surge voltage | 2.5 kV |
Nominal input voltage UN | ≤ 230 V AC |
≤ 230 V AC |
Connection method | Fork-type cable lug |
Conductor cross section rigid | 0.4 mm² ... 1.5 mm² |
Conductor cross section flexible | 0.4 mm² ... 1.5 mm² |
Conductor cross section AWG | 21 ... 16 |
Tightening torque | 1 Nm |
Width | 15.7 mm |
Height | 71 mm |
Depth | 35.6 mm |
Color | traffic grey B (RAL 7043) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
CE | |
Certificate | CE-compliant |
UKCA | |
Certificate | UKCA-compliant |
Standards/regulations | IEC 60664-1 |
Air clearances and creepage distances between the power circuits | |
Standards/regulations | IEC 60664-1 |
Mounting type | DIN rail mounting |
Assembly note | in rows with zero spacing |
Mounting position | any |
Item number | 1308331 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | DKF |
Product key | DKF312 |
GTIN | 4063151559410 |
Weight per piece (including packing) | 26.93 g |
Weight per piece (excluding packing) | 26.57 g |
Customs tariff number | 85366990 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27371603 |
ETIM
ETIM 9.0 | EC001456 |
UNSPSC
UNSPSC 21.0 | 39122300 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
REL-FO/L-24DC/1X21 - Single relay 1308188
-
REL-FO/L-110DC/1X21 - Single relay 1308299
-
REL-FO/L-120AC/1X21 - Single relay 1308310
-
REL-FO/L-230AC/1X21 - Single relay 1308317
-
REL-FO/LD-24DC/1X21MS - Single relay 1308302
-
REL-FO/LD-110DC/1X21/MS - Single relay 1308300
-
REL-FO/LRC-120AC/1X21/MS - Single relay 1308327
-
REL-FO/LRC-230AC/1X21/MS - Single relay 1308323
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates