The compact redundancy modules (RED) enable flexible and economical design of high-availability Ethernet networks in the field of energy and automation. With robustness according to IEC°61850-3 and IEEE 1613, their wide temperature range from -40 °C to +70 °C, and extensive power supply range from 18 to 58 V DC, they cover all the requirements of industrial and energy technology applications. Parallel redundancy according enables high availability networks without switch-over time to be established.
FL RED 2003E PRP
-
Redundancy module
2701863
Ethernet redundancy module for redundant networks with the redundancy protocol PRP and three RJ45 connections.
Product details
| Width | 40 mm |
| Height | 100 mm |
| Depth | 109 mm |
| Mounting type | DIN rail mounting |
| Ethernet (RJ45) | |
| Connection method | RJ45 |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 10/100 Mbps |
| Transmission physics | Copper |
| Transmission length | 100 m (per segment) |
| No. of channels | 3 (RJ45 ports) |
| Data flow control/protocols | IEC 61850-3, IEEE 1613 |
| Product type | Switch |
| Product family | Redundancy module |
| Type | Block design |
| Switch functions | |
| Basic functions | Ethernet redundancy module for the Parallel Redundancy Protocol |
| Redundancy | PRP (Parallel Redundancy Protocol) |
| Status and diagnostic indicators | LEDs: US1, US2 (redundant voltage supply), link and activity per port |
| Security functions | |
| Basic functions | Ethernet redundancy module for the Parallel Redundancy Protocol |
| Local diagnostics | US1, US2 Supply voltage Green LED |
| LNK/ACT Link status/data transmission Green LED | |
| Maximum power dissipation for nominal condition | 6 W |
| Transmission medium | Copper |
| Supply | |
| Supply voltage (DC) | 24 V DC (redundant) |
| Supply voltage | 48 V DC (redundant) |
| Supply voltage range | 18 V DC ... 58 V DC |
| Residual ripple | 3.6 VPP (within the permitted voltage range) |
| Typical current consumption | 250 mA (at US = 24 V DC) |
| Supply: Module electronics | |
| Connection method | Via COMBICON |
| Supply voltage | 48 V DC |
| Supply voltage range | 18 V DC ... 58 V DC |
| Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| Ambient temperature (storage/transport) | -45 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Air pressure (operation) | 70 kPa ... 106 kPa (3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (3000 m above sea level) |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Conformance with EMC directives | IEC 61000-6-2 IEC 61000-4-2 (ESD) Criterion A |
| IEC 61000-6-2 IEC 61000-4-3 (immunity to radiated interference) Criterion A | |
| IEC 61000-6-2 IEC 61000-4-4 (burst) Criterion A | |
| IEC 61000-6-2 IEC 61000-4-5 (surge) Criterion A | |
| IEC 61000-6-2 IEC 61000-4-6 (immunity to conducted interference) Criterion A | |
| IEC 61000-6-2 IEC 61000-4-8 (immunity to magnetic fields) Criterion A | |
| EN 55022 (emitted interference) Criterion B | |
| Noise immunity | IEC 61850-3, IEEE 1613, EN 61000-6-2: 2005 |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Functionality | |
| Basic functions | Ethernet redundancy module for the Parallel Redundancy Protocol |
| Status display | LEDs: US1, US2 (redundant voltage supply), link and activity per port |
| Item number | 2701863 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DNN |
| Product key | DNN143 |
| GTIN | 4046356867443 |
| Weight per piece (including packing) | 512 g |
| Weight per piece (excluding packing) | 420 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 43201400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(a)-I, 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
NBC-R4AC-R4AC-IE8A/.../... - Patch cable 1411854
-
NBC-R4AC/10G-R4AC/10G-94F/2,0 - Patch cable 1408360
-
NBC-R4AC/10G-R4AC/10G-94F/3,0 - Patch cable 1408365
-
NBC-R4AC/1,0-93B/R4AC - Patch cable 1408968
-
NBC-R4AC/2,0-93B/R4AC - Patch cable 1408969
-
NBC-R4AC/5,0-93B/R4AC - Patch cable 1408970
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
E/NS 35 N - End bracket 0800886
-
FL SEC PAC 4TX - Port Guard Security Element 2832865
Your advantages
Ambient temperature -40 °C ... 70 °C
Alarm contact
Easy startup without configuration
Meets the requirements of IEC 61850-3 and IEEE 1613
Low power consumption during operation
No loss of packets in the event of a network failure
Parallel redundancy without switch-over times for maximum availability
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates