PV-SET 4ST/1000DC/13A
-
Surge protection device set
2800600
Surge protection in IP65 housing for the DC side of an inverter for four-string photovoltaic systems up to 1000 V DC.
Product details
| IEC test classification | PV T2 |
| Type | Installation housing |
| Distance between live and grounded parts | 8 mm |
| Surge protection fault message | Optical, remote indicator contact |
| Number of ports | One |
| Insulation characteristics | |
| Protection class | II |
| Overvoltage category | III |
| Pollution degree | 2 |
| Nominal current IN | 4x 8 A DC |
| Indicator/remote signaling | |
| Switching function | Changeover contact, 1-pos. |
| Operating voltage | 5 V AC ... 250 V AC |
| 30 V DC | |
| Operating current | 5 mA AC ... 1.5 A |
| 1.5 A DC | |
| Connection method | MC 1,5/3 |
| Screw thread | M2 |
| Tightening torque, min | 0.25 Nm |
| Tightening torque | 4 lbf-in. |
| Stripping length | 7 mm |
| Conductor cross-section flexible min. | 0.14 mm² |
| Conductor cross-section flexible max. | 1.5 mm² |
| Conductor cross-section, rigid min. | 0.14 mm² |
| Conductor cross-section, rigid max. | 1.5 mm² |
| Width | 200 mm |
| Height | 200 mm |
| Depth | 122 mm |
| Horizontal pitch | 9 HP |
| Flammability rating according to UL 94 | V2 (Gehäuse / Deckel) |
| Cover material | Polycarbonate, transparent |
| Housing material | Polycarbonate, glass-fiber-reinforced |
| Connector material | PA |
| Direction of action | (L+)-PE & (L-)-PE & (L+)-(L-) |
| Protective conductor current IPE | ≤ 20 µA DC |
| ≤ 250 µA AC | |
| Standby power consumption PC | ≤ 25 mVA |
| Nominal discharge current In (8/20) µs (L+) - (L-) | 15 kA |
| Nominal discharge current In (8/20) µs (L-) - PE | 15 kA |
| Maximum discharge current Imax (8/20) µs (L+) - (L-) | 40 kA |
| Total discharge current ITotal (8/20) µs | 40 kA |
| Voltage protection level Up (L+) - (L-) | ≤ 3.7 kV |
| Voltage protection level Up (L+) - PE | ≤ 3.7 kV |
| Voltage protection level Up (L-) - PE | ≤ 3.7 kV |
| Residual voltage Ures (L+) - (L-) | ≤ 3.7 kV (at In) |
| ≤ 3.1 kV (at 5 kA) | |
| ≤ 3.5 kV (at 10 kA) | |
| ≤ 4 kV (at 20 kA) | |
| ≤ 4.6 kV (at 30 kA) | |
| ≤ 5 kV (at 40 kA) | |
| Residual voltage Ures (L+) - PE | ≤ 3.7 kV (at In) |
| ≤ 3.1 kV (at 5 kA) | |
| ≤ 3.5 kV (at 10 kA) | |
| ≤ 4 kV (at 20 kA) | |
| ≤ 4.6 kV (at 30 kA) | |
| ≤ 5 kV (at 40 kA) | |
| Residual voltage Ures (L-) - PE | ≤ 3.7 kV (at In) |
| ≤ 3.1 kV (at 5 kA) | |
| ≤ 3.5 kV (at 10 kA) | |
| ≤ 4 kV (at 20 kA) | |
| ≤ 4.6 kV (at 30 kA) | |
| ≤ 5 kV (at 40 kA) | |
| Response time tA (L+) - (L-) | ≤ 25 ns |
| Response time tA (L+) - PE | ≤ 25 ns |
| Response time tA (L-) - PE | ≤ 25 ns |
| Protective circuit DC voltage side (DC) | |
| Rated surge voltage resistance Uimp | 6 kV |
| Short-circuit current ISCSTC | 4x 8 A DC |
| Open-circuit voltage UOCSTC | 830 V DC (Solar generator) |
| Maximum discharge current Imax (8/20) µs (L+) - (L-) | 40 kA |
| Maximum discharge current Imax (8/20) µs (L-) - PE | 40 kA |
| Maximum discharge current Imax (8/20) µs (L+) - PE | 40 kA |
| Response time tA (L+) - (L-) | ≤ 25 ns |
| Response time tA (L+) - PE | ≤ 25 ns |
| Response time tA (L-) - PE | ≤ 25 ns |
| Recommended backup fuse maximum | not required |
| Total discharge current ITotal (8/20) µs | 40 kA |
| Insulation resistance Riso | > 5 GΩ (at 500 V DC) |
| Nominal discharge current In (8/20) µs (L+) - (L-) | 15 kA |
| Nominal discharge current In (8/20) µs (L+) - PE | 15 kA |
| Nominal discharge current In (8/20) µs (L-) - PE | 15 kA |
| Residual voltage Ures (L+) - (L-) | ≤ 3.7 kV (at In) |
| ≤ 3.1 kV (at 5 kA) | |
| ≤ 3.5 kV (at 10 kA) | |
| ≤ 4 kV (at 20 kA) | |
| ≤ 4.6 kV (at 30 kA) | |
| ≤ 5 kV (at 40 kA) | |
| Residual voltage Ures (L+) - PE | ≤ 3.7 kV (at In) |
| ≤ 3.1 kV (at 5 kA) | |
| ≤ 3.5 kV (at 10 kA) | |
| ≤ 4 kV (at 20 kA) | |
| ≤ 4.6 kV (at 30 kA) | |
| ≤ 5 kV (at 40 kA) | |
| Residual voltage Ures (L-) - PE | ≤ 3.7 kV (at In) |
| ≤ 3.1 kV (at 5 kA) | |
| ≤ 3.5 kV (at 10 kA) | |
| ≤ 4 kV (at 20 kA) | |
| ≤ 4.6 kV (at 30 kA) | |
| ≤ 5 kV (at 40 kA) | |
| Protective conductor current IPE | ≤ 20 µA DC |
| ≤ 250 µA AC | |
| Voltage protection level Up (L+) - (L-) | ≤ 3.7 kV |
| Voltage protection level Up (L+) - PE | ≤ 3.7 kV |
| Voltage protection level Up (L-) - PE | ≤ 3.7 kV |
| Standby power consumption PC | ≤ 25 mVA |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP65 | |
| Ambient conditions | A, B |
| Ambient temperature (operation) | -30 °C ... 50 °C |
| Altitude | max. 2000 m |
| Air clearances and creepage distances | |
| Standards/regulations | EN 50539-11 |
| Standards/specifications | IEC 61439-2 |
| Note | 2011 |
| Standards/specifications | EN 61439-2 |
| Note | 2011 |
| Standards/specifications | EN 50539-11 |
| Note | Surge protection |
| Mounting type | Surface/Panel mounting |
| Mounting position | Connections downward |
| Item number | 2800600 |
| Packing unit | 1 pc |
| Minimum order quantity | 5 pc |
| Note | Made to order (non-returnable) |
| Sales key | CL1 |
| Product key | CL1341 |
| GTIN | 4046356607148 |
| Weight per piece (including packing) | 1,657.2 g |
| Weight per piece (excluding packing) | 1,657.2 g |
| Customs tariff number | 85363030 |
| Country of origin | DE |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates