PV-SET-12ST-1000/F-M-SPD-SD-SC
-
Surge protection device set
2801304
Surge protection in IP65 housing for the DC side of an inverter for twelve-string photovoltaic systems up to 1000 V DC and Modbus communication. With monitoring system (SCK-M), a DC switch disconnector, and fuse holders for L+ and L-.
Product details
IEC test classification | PV T1 |
PV T2 | |
EN type | T1 + T2 |
Insulation characteristics | |
Protection class | II |
Overvoltage category | III |
Pollution degree | 2 |
Nominal voltage UN | 830 V DC |
Nominal current IN | 8.5 A DC (per string) |
Fuse | Midget / 10.3 x 38 (Max. 2.5 W power dissipation) |
Indicator/remote signaling | |
Switching function | Changeover contact, 1-pos. |
Maximum operating voltage Umax. AC | 250 V AC |
Maximum operating voltage Umax DC | 30 V DC |
Max. operating current Imax | 1.5 A AC (250 V AC) |
1.5 A DC (30 V DC) |
Connection method | MC 1,5/3 |
Screw thread | M2 |
Tightening torque, min | 0.25 Nm |
Tightening torque | 4 lbf-in. (UL) |
Stripping length | 7 mm |
Conductor cross section flexible min. | 0.14 mm² |
Conductor cross section flexible max. | 1.5 mm² |
Conductor cross section, rigid min. | 0.14 mm² |
Conductor cross section, rigid max. | 1.5 mm² |
Conductor cross section AWG | 30 ... 14 (UL) |
Dimensional drawing |
|
Width | 960 mm |
Height | 440 mm |
Depth | 179 mm |
Flammability rating according to UL 94 | V2 |
Cover material | Polycarbonate, glass-fiber-reinforced |
Housing material | Polycarbonate, glass-fiber-reinforced |
Residual current IPE | ≤ 4 µA (24 V) |
≤ 20 µA (1000 V) | |
Standby power consumption PC | ≤ 25 mW |
Nominal discharge current In (8/20) µs | 15 kA |
Maximum discharge current Imax (8/20) µs | 30 kA |
Total discharge current ITotal (8/20) µs | 40 kA |
Total discharge current ITotal (10/350) µs | 5 kA |
Voltage protection level Up (L+) - (L-) | ≤ 3.5 kV |
Voltage protection level Up (L+/L-) - PE | ≤ 3.5 kV |
Response time tA | ≤ 25 ns (1000 V) |
Protective circuit DC voltage side (DC) | |
Rated surge voltage resistance Uimp | 8 kV |
Short-circuit current ISCSTC | 8.5 A DC |
Maximum discharge current Imax (8/20) µs | 30 kA |
Response time tA | ≤ 25 ns (1000 V) |
Total discharge current ITotal (8/20) µs | 40 kA |
Total discharge current ITotal (10/350) µs | 5 kA |
Nominal discharge current In (8/20) µs | 15 kA |
Maximum continuous operating voltage UCPV | 1000 V DC |
Short-circuit current rating ISCPV | 10.6 A DC (per string) |
Residual current IPE | ≤ 4 µA (24 V) |
≤ 20 µA (1000 V) | |
Voltage protection level Up (L+) - (L-) | ≤ 3.5 kV |
Voltage protection level Up (L+/L-) - PE | ≤ 3.5 kV |
Standby power consumption PC | ≤ 25 mW |
Ambient conditions | |
Degree of protection | IP65 |
IP65 | |
Impact strength | IK08 |
Ambient conditions | A, B |
Ambient temperature (operation) | -20 °C ... 45 °C |
Standards/specifications | EN 61439-2 |
Standards/specifications | EN 50539-11 |
Note | Surge protection |
Mounting type | Panel mounting |
Item number | 2801304 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CL1 |
Product key | CL132E |
GTIN | 4046356755375 |
Weight per piece (including packing) | 23.7 g |
Weight per piece (excluding packing) | 18 g |
Customs tariff number | 85363030 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates