PC WORX EDUCATION LIC
-
License
2700205
Product details
Product type | Programming |
Control system | (Target system) Embedded and PC-based controllers |
Type of software | On-premises |
Intended use for the software | Engineering software for controllers |
License information | |
Type of license | Single-user license |
Freeware | |
Functionality | |
Basic functions | Planning an automation system, parameterizing the INTERBUS and PROFINET devices, operating INTERBUS and PROFINET, programming an automation system in acc. with IEC 61131-3. communication in acc. with IEC 61131-5 |
Network configuration (functionality of Config+) | |
Network diagnostics (functionality of Diag+) | |
Expanded functionality | 2048 bytes of I/O data (mixed) (basic license) |
Machine Sequential Function Chart (MSFC) | |
Fixed Format Ladder Editor (FFLD) | |
Integrated function | Analysis |
Evaluation | |
Data acquisition | |
Programming | |
Configuration | |
Diagnostics | |
Maintenance | |
Communication | |
Functional safety | |
Programming languages supported | Instruction list (IL) |
Function block diagram (FBD) | |
Ladder diagram (LD) | |
Structured text (ST) | |
Symbolic flowchart (SFC) | |
Configuration | INTERBUS, PROFINET |
Diagnostics | INTERBUS |
PROFINET | |
Control system | (Target system) Embedded and PC-based controllers |
Associated hardware | Phoenix Contact control |
Number of I/O nodes | 256 |
System requirements | |
Operating equipment | Keyboard, mouse |
Operating system | Windows® 10 (32-bit/64-bit), as of Build 1511 |
Windows®11, as of Build 22000.675 | |
Processor | min. 2 GHz, x86 architecture |
Hard disk memory | min. 2 GByte |
RAM | min. 2 GByte |
Interfaces | Serial COM port, Ethernet (PCI if there is an INTERBUS master card in the PC) |
Supported browsers | Internet Explorer Version 8 or later |
Languages supported | German, English, French, Italian, Spanish, Chinese |
Screen resolution | SXGA (1280 x 1024) |
Item number | 2700205 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DRD |
Product key | DRDBAC |
GTIN | 4046356502344 |
Weight per piece (including packing) | 25.3 g |
Weight per piece (excluding packing) | 24 g |
Customs tariff number | 49119900 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27242501 |
ETIM
ETIM 8.0 | EC000809 |
UNSPSC
UNSPSC 21.0 | 43233603 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Not applicable (No electrical and electronic equipment (EEE), cannot be used in EEE) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates