The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

Plotter and engraving system

Plotter and engraver

Our plotter marks high-quality marking materials to create durable markings. Simply switching the standard plotter head with the engraving unit converts the plotter into an engraving system. Markings created with this system are very durable even under extreme conditions.

Your advantages

  • Easy operation of the plotter with the PROJECT complete marking software
  • Fast startup with a USB and Centronics interface
  • User-friendly: clear operation with just four keys

The plotter with engraving unit

The plotter with engraving unit is the ideal marking system for use in workshops.

You can use the system to engrave metals and special double-layer plastics. Engraving chisels are available with diameters ranging from 0.2 to 1.0 mm for creating different line thicknesses.
Engraved labels can be used, for example, to mark cables that are laid in the ground.

Create durable markings for aggressive environments.