ZFKDSA 4-7,5- 4 BD:35-36
-
PCB terminal block
1701818
Printed circuit board terminal, nominal current: 32 A, rated voltage (III/2): 630 V, nominal cross section: 4 mm2, number of potentials: 4, number of rows: 1, number of positions per row: 4, product range: ZFKDS(A) 4, pitch: 7.5 mm, connection method: Spring-cage connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 4.6 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard
Product details
Product type | Printed circuit board terminal |
Product family | ZFKDS(A) 4 |
Product line | COMBICON Terminals L |
Type | PC terminal block can be aligned |
Number of positions | 4 |
Pitch | 7.5 mm |
Number of connections | 4 |
Number of rows | 1 |
Number of potentials | 4 |
Pin layout | Linear pinning |
Solder pins per potential | 2 |
Properties | |
Nominal current IN | 32 A |
Nominal voltage UN | 630 V |
Rated voltage (III/3) | 500 V |
Rated surge voltage (III/3) | 6 kV |
Rated voltage (III/2) | 630 V |
Rated surge voltage (III/2) | 6 kV |
Rated voltage (II/2) | 1000 V |
Rated surge voltage (II/2) | 6 kV |
Connection technology | |
Type | PC terminal block can be aligned |
Nominal cross section | 4 mm² |
Conductor connection | |
Connection method | Spring-cage connection |
Conductor cross section rigid | 0.2 mm² ... 6 mm² |
Conductor cross section flexible | 0.2 mm² ... 4 mm² |
Conductor cross section AWG | 24 ... 10 |
Conductor cross section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 4 mm² |
Conductor cross section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 4 mm² |
Stripping length | 10 mm |
Mounting type | Wave soldering |
Pin layout | Linear pinning |
Material data - contact | |
Note | WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201 |
Contact material | Cu alloy |
Surface characteristics | Tin-plated |
Metal surface terminal point (top layer) | Tin (10 - 16 µm Sn) |
Metal surface soldering area (top layer) | Tin (10 - 16 µm Sn) |
Material data - housing | |
Color (Housing) | green (6021) |
Insulating material | PA |
Insulating material group | I |
CTI according to IEC 60112 | 600 |
Flammability rating according to UL 94 | V0 |
Glow wire flammability index GWFI according to EN 60695-2-12 | 850 |
Glow wire ignition temperature GWIT according to EN 60695-2-13 | 775 |
Temperature for the ball pressure test according to EN 60695-10-2 | 125 °C |
Material data – actuating element | |
Color (Actuating element) | green (6021) |
Dimensional drawing |
|
Pitch | 7.5 mm |
Width [w] | 31.5 mm |
Height [h] | 27.6 mm |
Length [l] | 29 mm |
Installed height | 23 mm |
Solder pin length [P] | 4.6 mm |
Pin dimensions | 1 x 1.4 mm |
PCB design | |
Hole diameter | 1.8 mm |
Connection test | |
Specification | IEC 60998-2-2:1991-10 |
Result | Test passed |
Test for conductor damage and slackening | |
Specification | IEC 60998-2-2:1991-10 |
Result | Test passed |
Pull-out test | |
Specification | IEC 60998-2-2:1991-10 |
Conductor cross section/conductor type/tractive force setpoint/actual value | 0.2 mm² / solid / > 10 N |
0.2 mm² / flexible / > 10 N | |
6 mm² / solid / > 80 N | |
4 mm² / flexible / > 60 N |
Temperature-rise test | |
Specification | IEC 60998-2-1:1990-04 |
Requirement temperature-rise test | Increase in temperature ≤ 45 K |
Insulation resistance | |
Specification | IEC 60998-2-2:1991-10 |
Insulation resistance, neighboring positions | 109 Ω |
Air clearances and creepage distances | | |
Insulating material group | I |
Rated insulation voltage (III/3) | 500 V |
Rated surge voltage (III/3) | 6 kV |
Rated insulation voltage (III/2) | 630 V |
Rated surge voltage (III/2) | 6 kV |
Rated insulation voltage (II/2) | 1000 V |
Rated surge voltage (II/2) | 6 kV |
Vibration test | |
Specification | IEC 60068-2-6:1995-03 |
Frequency | 10 - 150 - 10 Hz |
Sweep speed | 1 octave/min |
Amplitude | 0.35 mm (10 Hz ... 60.1 Hz) |
Acceleration | 5g (60.1 Hz ... 150 Hz) |
Test duration per axis | 2.5 h |
Test directions | X-, Y- and Z-axis |
Glow-wire test | |
Specification | IEC 60998-2-2:1991-10 |
Temperature | 850 °C |
Time of exposure | 5 s |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 100 °C (Depending on the current carrying capacity/derating curve) |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Relative humidity (storage/transport) | 30 % ... 70 % |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Type of packaging | packed in cardboard |
Item number | 1701818 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Note | Made to order (non-returnable) |
Sales key | AA |
Product key | AANMAA |
GTIN | 4046356562041 |
Weight per piece (including packing) | 18.637 g |
Weight per piece (excluding packing) | 17.75 g |
Customs tariff number | 85369010 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27460101 |
ECLASS-15.0 | 27460101 |
ETIM
ETIM 9.0 | EC002643 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
EF3.0 Climate Change | |
CO2e kg | 0.147 kg CO2e |
Compatible products
Your advantages
Defined contact force ensures that contact remains stable over the long term
Clamping space opened by means of fixed screwdriver enables convenient conductor connection
Separate bridge shaft for easily connecting multiple positions to jumpers
Quick and convenient testing using integrated test option
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates