cULus Recognized
Approval ID: E60425-20030527| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| Field wiring | 150 V | 1 A | 26 - 20 | |
| Factory wiring | 150 V | 2 A | 26 - 20 | |
VDE report with production monitoring
Approval ID: 40013932| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 130 V | 2 A | - 0.5 | ||