cULus Recognized
Approval ID: E192998-20200414Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
with pitch spacer | 275 V | 20 A | 30 - 12 | |
Standard | 176 V | 10 A | 30 - 12 |
ATEX
Approval ID: KEMA 00ATEX2053 UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
176 V | 21 A | - 2.5 | ||
with pitch spacer | 275 V | 21 A | - 2.5 | |
with 2 pitch spacers | 440 V | 21 A | - 2.5 |
IECEx
Approval ID: IECEx KEM 07.0023UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
176 V | 21 A | - 2.5 | ||
with pitch spacer | 275 V | 21 A | - 2.5 | |
with 2 pitch spacers | 440 V | 21 A | - 2.5 |