TRIO POWER power supplies with standard functionality
TRIO POWER is particularly suited to standard machine production, thanks to 1- and 3-phase versions up to 960 W. The wide-range input and the international approval package enable worldwide use.
The robust metal housing, the high electric strength, and the wide temperature range ensure a high level of power supply reliability.
TRIO-PS/1AC/12DC/ 5
-
Power supply
2866475
Primary-switched TRIO POWER power supply for DIN rail mounting, input: 1-phase, output: 12 V DC/5 A
Product details
Nominal input voltage range | 100 V AC ... 240 V AC |
Input voltage range | 85 V AC ... 264 V AC (derating < 90 V AC: 2.5 % per Kelvin) |
Derating | < 90 V AC (2.5 %/V) |
Input voltage range AC | 85 V AC ... 264 V AC (derating < 90 V AC: 2.5 % per Kelvin) |
Electric strength, max. | 300 V AC |
Voltage type of supply voltage | AC |
Inrush current | < 15 A |
Inrush current integral (I2t) | < 0.5 A2s |
AC frequency range | 45 Hz ... 65 Hz |
Mains buffering time | > 26 ms (120 V AC) |
> 100 ms (230 V AC) | |
Current consumption | 1.1 A (100 V AC) |
0.5 A (240 V AC) | |
Nominal power consumption | 112.5 VA |
Protective circuit | Transient surge protection; Varistor |
Power factor (cos phi) | 0.64 |
Typical response time | < 1 s |
Permissible backup fuse | B6 B10 B16 |
Recommended breaker for input protection | 6 A ... 16 A (Characteristics B, C, D, K) |
Discharge current to PE | < 3.5 mA |
Efficiency | > 83 % (for 230 V AC and nominal values) |
Output characteristic | U/I |
Nominal output voltage | 12 V DC ±1 % |
Setting range of the output voltage (USet) | 10 V DC ... 18 V DC (> 12 V DC, constant capacity restricted) |
Nominal output current (IN) | 5 A (-25 °C ... 55 °C) |
Derating | 55 °C ... 70 °C (2.5 %/K) |
Feedback voltage resistance | 25 V DC |
Protection against overvoltage at the output (OVP) | < 25 V DC |
Max. capacitive load | unlimited |
Active current limitation | Approx. 5.9 A (in the event of a short-circuit) |
Control deviation | < 1 % (change in load, static 10 % ... 90 %) |
< 2 % (change in load, dynamic 10 % ... 90 %) | |
< 0.1 % (change in input voltage ±10 %) | |
Residual ripple | < 20 mVPP |
Output power | 60 W |
Peak switching voltages nominal load | < 100 mVPP |
Maximum no-load power dissipation | 0.9 W |
Power loss nominal load max. | 11 W |
Rise time | < 2 ms (UOUT (10 % ... 90 %)) |
Connection in parallel | yes, for redundancy and increased capacity |
Connection in series | yes |
Input | |
Connection method | Screw connection |
Conductor cross section, rigid min. | 0.2 mm² |
Conductor cross section, rigid max. | 2.5 mm² |
Conductor cross section flexible min. | 0.2 mm² |
Conductor cross section flexible max. | 2.5 mm² |
Conductor cross section AWG min. | 24 |
Conductor cross section AWG max. | 14 |
Stripping length | 9 mm |
Screw thread | M2,5 |
Tightening torque, min | 0.4 Nm |
Tightening torque max | 0.5 Nm |
Output | |
Connection method | Screw connection |
Conductor cross section, rigid min. | 0.2 mm² |
Conductor cross section, rigid max. | 2.5 mm² |
Conductor cross section flexible min. | 0.2 mm² |
Conductor cross section flexible max. | 2.5 mm² |
Conductor cross section AWG min. | 24 |
Conductor cross section AWG max. | 14 |
Stripping length | 9 mm |
Screw thread | M2,5 |
Tightening torque, min | 0.4 Nm |
Tightening torque max | 0.5 Nm |
Types of signaling | LED |
Operating voltage display | Green LED |
Signal output | |
Status display | "DC OK" LED green |
Note on status display | UOUT < 0.9 x UN: LED flashing |
Insulation voltage input/output | 4 kV AC (type test) |
2 kV AC (routine test) | |
Insulation voltage output / PE | 500 V DC (type test) |
Insulation voltage input / PE | 2 kV AC (type test) |
2 kV AC (routine test) |
Product type | Power supply |
Product family | TRIO POWER |
MTBF (IEC 61709, SN 29500) | > 1853000 h (40 °C) |
Insulation characteristics | |
Protection class | I (with PE connection) |
Overvoltage category | III |
Degree of pollution | 2 |
Width | 32 mm |
Height | 130 mm |
Depth | 115 mm |
Installation dimensions | |
Installation distance right/left | 0 mm / 0 mm |
Installation distance top/bottom | 50 mm / 50 mm |
Mounting type | DIN rail mounting |
Assembly note | alignable: horizontally 0 mm, vertically 50 mm |
Mounting position | horizontal DIN rail NS 35, EN 60715 |
With protective coating | no |
Housing material | Metal |
Type of housing | Steel sheet, zinc-plated |
Side element version | Aluminum |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 70 °C (> 55° C derating : 2.5%/K) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Climatic class | 3K3 (in acc. with EN 60721) |
Max. permissible relative humidity (operation) | 95 % (at 25 °C, non-condensing) |
Shock | 15g in all directions in acc. with IEC 60068-2-27 |
Vibration (operation) | < 15 Hz, amplitude ±2.5 mm (according to IEC 60068-2-6) |
15 Hz ... 150 Hz, 2.3g, 90 min. |
Rail applications | EN 50121-4 |
Standard – Electronic equipment for use in electrical power installations and their assembly into electrical power installations | EN 50178/VDE 0160 (PELV) |
Standard – Limitation of mains harmonic currents | EN 61000-3-2 |
Standard - Electrical safety | EN 60950-1/VDE 0805 (SELV) |
EN 61558-2-17 | |
Standard – Protection against shock currents, basic requirements for protective separation in electrical equipment | EN 50178 |
Standard – Safety extra-low voltage | EN 60950-1 (SELV) |
EN 60204 (PELV) | |
Standard - Safe isolation | DIN VDE 0100-410 |
UL approvals | UL/C-UL listed UL 508 |
UL/C-UL Recognized UL 60950-1 | |
Conformity/Approvals | |
SIL in accordance with IEC 61508 | 0 |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Low Voltage Directive | Conformance with Low Voltage Directive 2014/35/EC |
EMC requirements for noise emission | EN 61000-6-3 |
EN 61000-6-4 | |
EMC requirements for noise immunity | EN 61000-6-1 |
EN 61000-6-2 | |
Electrostatic discharge | |
Standards/regulations | EN 61000-4-2 |
Electrostatic discharge | |
Contact discharge | 8 kV (Test Level 4) |
Discharge in air | 8 kV (Test Level 3) |
Comments | Criterion A |
Electromagnetic HF field | |
Standards/regulations | EN 61000-4-3 |
Electromagnetic HF field | |
Frequency range | 80 MHz ... 1 GHz |
Test field strength | 10 V/m |
Frequency range | 1 GHz ... 2 GHz |
Test field strength | 10 V/m |
Frequency range | 2 GHz ... 3 GHz |
Test field strength | 10 V/m |
Comments | Criterion A |
Fast transients (burst) | |
Standards/regulations | EN 61000-4-4 |
Fast transients (burst) | |
Input | 4 kV (Test Level 4 - asymmetrical) |
Output | 4 kV (Test Level 4 - asymmetrical) |
Signal | 2 kV (Test Level 3 - asymmetrical) |
Comments | Criterion A |
Surge voltage load (surge) | |
Standards/regulations | EN 61000-4-5 |
Surge voltage load (surge) | |
Input | 2 kV (Test Level 3 - symmetrical) |
4 kV (Test Level 4 - asymmetrical) | |
Output | 1 kV (Test Level 2 - symmetrical) |
2 kV (Test Level 3 - asymmetrical) | |
Comments | Criterion A |
Conducted interference | |
Standards/regulations | EN 61000-4-6 |
Conducted interference | |
Frequency range | 0.15 MHz ... 80 MHz |
Comments | Criterion A |
Voltage | 10 V (Test Level 3) |
Voltage dips | |
Standards/regulations | EN 61000-4-11 |
Emitted interference | |
Standards/regulations | EN 61000-6-3 |
Radio interference voltage in acc. with EN 55011 | EN 55011 (EN 55022) Class B, area of application: Industry and residential |
Emitted radio interference in acc. with EN 55011 | EN 55011 (EN 55022) Class B, area of application: Industry and residential |
Item number | 2866475 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CMP |
Product key | CMPT12 |
GTIN | 4046356153751 |
Weight per piece (including packing) | 638.4 g |
Weight per piece (excluding packing) | 500 g |
Customs tariff number | 85044095 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27040701 |
ETIM
ETIM 9.0 | EC002540 |
UNSPSC
UNSPSC 21.0 | 39121000 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | b85212f4-6940-4567-95cf-e0b95150b85b |
Compatible products
Your advantages
Use the third negative terminal block as a grounding terminal block and minimize installation costs
Rugged design with metal housing and wide temperature range from -25 to +70°C
Maximum operational reliability thanks to high MTBF (mean time between failures) of more than 500,000 hours and high dielectric strength of up to 300 V AC
Compensation of voltage drops by means of output voltage that can be adjusted on the front
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates