QUINT POWER power supplies with maximum functionality
QUINT POWER circuit breakers magnetically and therefore quickly trip at six times the nominal current, for selective and therefore cost-effective system protection. The high level of system availability is additionally ensured, thanks to preventive function monitoring, as it reports critical operating states before errors occur.
Reliable starting of heavy loads takes place via the static power reserve POWER BOOST. Thanks to the adjustable voltage, all ranges between 5 V DC ... 56 V DC are covered.
QUINT-PS/1AC/48DC/ 5
-
Power supply
2866679
Primary-switched power supply unit QUINT POWER, Pluggable screw connection, DIN rail mounting, SFB Technology (Selective Fuse Breaking), input: 1-phase, output: 48 V DC / 5 A
Product details
AC operation | |
Nominal input voltage range | 100 V AC ... 240 V AC |
Input voltage range | 85 V AC ... 264 V AC |
90 V DC ... 350 V DC | |
Input voltage range AC | 85 V AC ... 264 V AC |
Input voltage range DC | 90 V DC ... 350 V DC |
Electric strength, max. | 300 V AC |
Voltage type of supply voltage | AC/DC |
Inrush current | < 15 A (typical) |
Inrush current integral (I2t) | < 1.5 A2s |
AC frequency range | 45 Hz ... 65 Hz |
Frequency range DC | 0 Hz |
Mains buffering time | > 40 ms (120 V AC) |
> 40 ms (230 V AC) | |
Current consumption | 2.8 A (120 V AC) |
1.2 A (230 V AC) | |
2.4 A (110 V DC) | |
1.2 A (220 V DC) | |
Nominal power consumption | 270 VA |
Protective circuit | Transient surge protection; Varistor |
Typical response time | < 0.5 s |
Input fuse | 6.3 A (slow-blow, internal) |
Permissible backup fuse | B10 B16 AC: |
Permissible DC backup fuse | DC: Connect a suitable fuse upstream |
Recommended breaker for input protection | 10 A ... 16 A (AC: Characteristics B, C, D, K) |
Discharge current to PE | < 3.5 mA |
Efficiency | > 92.5 % (for 230 V AC and nominal values) |
Output characteristic | U/I |
Nominal output voltage | 48 V DC ±1 % |
Setting range of the output voltage (USet) | 30 V DC ... 56 V DC (> 48 V DC, constant capacity restricted) |
Nominal output current (IN) | 5 A (-25 °C ... 60 °C, UOUT = 48 V DC) |
POWER BOOST (IBoost) | 7.5 A (-25 °C ... 40 °C permanent, UOUT = 48 V DC ) |
Selective Fuse Breaking (ISFB) | 30 A (12 ms) |
Magnetic circuit breaker tripping | B2 / B4 / C2 |
Derating | 60 °C ... 70 °C (2.5 %/K) |
Feedback voltage resistance | max. 60 V DC |
Protection against overvoltage at the output (OVP) | < 60 V DC |
Control deviation | < 1 % (change in load, static 10 % ... 90 %) |
< 2 % (change in load, dynamic 10 % ... 90 %) | |
< 0.1 % (change in input voltage ±10 %) | |
Residual ripple | < 50 mVPP (with nominal values) |
Short-circuit-proof | yes |
Output power | 240 W |
Maximum no-load power dissipation | 7 W |
Power loss nominal load max. | 21 W |
Rise time | < 0.5 ms |
Connection in parallel | yes, for redundancy and increased capacity |
Connection in series | yes |
Signal: DC OK active | |
Output description | UOUT > 0.9 x UN: High signal |
Switching voltage range | 18 V DC ... 24 V DC |
Maximum inrush current | ≤ 20 mA (short-circuit-proof) |
Continuous load current | ≤ 20 mA |
Signal: DC OK floating | |
Output description | Relay contact, UOUT > 0.9 x UN: Contact closed |
Maximum switching voltage | 30 V AC |
24 V DC | |
Maximum inrush current | 0.5 A |
1 A | |
Continuous load current | ≤ 1 A |
Signal: POWER BOOST, active | |
Output description | IOUT < IN: High signal |
Switching voltage range | 18 V DC ... 24 V DC |
Output voltage | + 48 V DC |
Maximum inrush current | ≤ 20 mA (short-circuit-proof) |
Continuous load current | ≤ 20 mA |
Input | |
Connection method | Pluggable screw connection |
Conductor cross section, rigid min. | 0.2 mm² |
Conductor cross section, rigid max. | 2.5 mm² |
Conductor cross section flexible min. | 0.2 mm² |
Conductor cross section flexible max. | 2.5 mm² |
Conductor cross section AWG min. | 16 |
Conductor cross section AWG max. | 12 |
Stripping length | 7 mm |
Screw thread | M3 |
Tightening torque, min | 0.5 Nm |
Tightening torque max | 0.6 Nm |
Output | |
Connection method | Pluggable screw connection |
Conductor cross section, rigid min. | 0.2 mm² |
Conductor cross section, rigid max. | 2.5 mm² |
Conductor cross section flexible min. | 0.2 mm² |
Conductor cross section flexible max. | 2.5 mm² |
Conductor cross section AWG min. | 16 |
Conductor cross section AWG max. | 12 |
Stripping length | 7 mm |
Screw thread | M3 |
Tightening torque, min | 0.5 Nm |
Tightening torque max | 0.6 Nm |
Signal | |
Connection method | Pluggable screw connection |
Conductor cross section, rigid min. | 0.2 mm² |
Conductor cross section, rigid max. | 2.5 mm² |
Conductor cross section flexible min. | 0.2 mm² |
Conductor cross section flexible max. | 2.5 mm² |
Conductor cross section AWG min. | 16 |
Conductor cross section AWG max. | 12 |
Screw thread | M3 |
Tightening torque, min | 0.5 Nm |
Tightening torque max | 0.6 Nm |
Types of signaling | LED |
Active switching output | |
Relay contact | |
Signal output: DC OK active | |
Status display | UOUT > 0.9 x UN: "DC OK" LED green |
Note on status display | UOUT < 0.9 x UN: Flashing "DC OK" LED |
IOUT < IN: LED ON | |
Signal output: DC OK floating | |
Status display | UOUT > 0.9 x UN: "DC OK" LED green |
Note on status display | UOUT < 0.9 x UN: Flashing "DC OK" LED |
Signal output: POWER BOOST, active | |
Status display | IOUT > IN: LED "BOOST" yellow |
Number of phases | 1 |
Insulation voltage input/output | 4 kV AC (type test) |
2 kV AC (routine test) | |
Insulation voltage output / PE | 500 V DC (routine test) |
Insulation voltage input / PE | 3.5 kV AC (type test) |
2 kV AC (routine test) |
Product type | Power supply |
Product family | QUINT POWER |
MTBF (IEC 61709, SN 29500) | > 950000 h (25 °C) |
> 530000 h (40 °C) | |
> 235000 h (60 °C) | |
Insulation characteristics | |
Protection class | I |
Degree of pollution | 2 |
Width | 60 mm |
Height | 130 mm |
Depth | 125 mm |
Installation dimensions | |
Installation distance right/left | 5 mm / 5 mm |
Installation distance top/bottom | 50 mm / 50 mm |
Alternative assembly | |
Width | 122 mm |
Height | 130 mm |
Depth | 63 mm |
Mounting type | DIN rail mounting |
Assembly note | alignable: PN ≥50%, 5 mm horizontally, 15 mm next to active components, 50 mm vertically alignable: PN <50%, 0 mm horizontally, 40 mm vertically top, 20 mm vertically bottom |
Mounting position | horizontal DIN rail NS 35, EN 60715 |
With protective coating | no |
Housing material | Metal |
Type of housing | Steel sheet, zinc-plated |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 70 °C (> 60 °C Derating: 2,5 %/K) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Ambient temperature (start-up type tested) | -40 °C |
Maximum altitude | 5000 m |
Climatic class | 3K3 (in acc. with EN 60721) |
Max. permissible relative humidity (operation) | 95 % (at 25 °C, non-condensing) |
Shock | 18 ms, 30g, in each space direction (according to IEC 60068-2-27) |
Vibration (operation) | < 15 Hz, amplitude ±2.5 mm (according to IEC 60068-2-6) |
15 Hz ... 150 Hz, 2.3g, 90 min. | |
Temp code | T4A (-25 ... +60 °C) |
Rail applications | EN 50121-4 |
EN 50121-3-2 | |
Standard – Limitation of mains harmonic currents | EN 61000-3-2 |
Standard - Electrical safety | IEC 61010-2-201 (SELV) |
Standard - Equipment safety | BG (design tested) |
Standard - Approval for medical use | IEC 60601-1, 2 x MOOP |
Standard – Protection against shock currents, basic requirements for protective separation in electrical equipment | EN 50178 |
Standard – Safety extra-low voltage | IEC 61010-1 (SELV) |
IEC 61010-2-201 (PELV) | |
Standard - Safe isolation | IEC 61010-2-201 |
Standard - safety for equipment for measurement, control, and laboratory use | IEC 61010-1 |
Approval - requirement of the semiconductor industry with regard to mains voltage dips | Semi F47-0706 |
Overvoltage category | |
EN 62477-1 | III |
CSA | CAN/CSA-C22.2 No. 60950-1-07 |
CSA-C22.2 No. 107.1-01 | |
UL approvals | UL Listed UL 508 |
UL/C-UL Recognized UL 60950-1 | |
UL ANSI/ISA-12.12.01 Class I, Division 2, Groups A, B, C, D T4A (Hazardous Location) | |
Conformity/Approvals | |
SILCL in accordance with EN 62061 | 0 |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Low Voltage Directive | Conformance with Low Voltage Directive 2014/35/EC |
EMC requirements for noise emission | EN 61000-6-3 |
EN 61000-6-4 | |
EMC requirements for noise immunity | EN 61000-6-1 |
EN 61000-6-2 | |
Noise emission | |
Standards/regulations | EN 55011 (EN 55022) |
Electrostatic discharge | |
Standards/regulations | EN 61000-4-2 |
Electrostatic discharge | |
Contact discharge | 8 kV (Test Level 4) |
Discharge in air | 15 kV (Test Level 4) |
Comments | Criterion A |
Electromagnetic HF field | |
Standards/regulations | EN 61000-4-3 |
Electromagnetic HF field | |
Frequency range | 80 MHz ... 1 GHz |
Test field strength | 20 V/m (Test Level 3) |
Frequency range | 1 GHz ... 2 GHz |
Test field strength | 10 V/m (Test Level 3) |
Frequency range | 2 GHz ... 3 GHz |
Test field strength | 10 V/m (Test Level 3) |
Comments | Criterion A |
Fast transients (burst) | |
Standards/regulations | EN 61000-4-4 |
Fast transients (burst) | |
Input | 4 kV (Test Level 4 - asymmetrical) |
Output | 2 kV (Test Level 3 - asymmetrical) |
Signal | 2 kV (Test Level 4 - asymmetrical) |
Comments | Criterion A |
Surge voltage load (surge) | |
Standards/regulations | EN 61000-4-5 |
Surge voltage load (surge) | |
Input | 2 kV (Test Level 3 - symmetrical) |
4 kV (Test Level 4 - asymmetrical) | |
Output | 1 kV (Test Level 2 - symmetrical) |
2 kV (Test Level 3 - asymmetrical) | |
Signal | 1 kV (Test Level 2 - asymmetrical) |
Comments | Criterion A |
Conducted interference | |
Standards/regulations | EN 61000-4-6 |
Conducted interference | |
Input/output/signal | asymmetrical |
Frequency range | 0.15 MHz ... 80 MHz |
Comments | Criterion A |
Voltage | 10 V (Test Level 3) |
Emitted interference | |
Standards/regulations | EN 61000-6-3 |
Radio interference voltage in acc. with EN 55011 | EN 55011 (EN 55022) Class B, area of application: Industry and residential |
Emitted radio interference in acc. with EN 55011 | EN 55011 (EN 55022) Class B, area of application: Industry and residential |
Criteria | |
Criterion A | Normal operating behavior within the specified limits. |
Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
Item number | 2866679 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CMP |
Product key | CMPQ14 |
Catalog page | Page 213 (C-4-2017) |
GTIN | 4046356307895 |
Weight per piece (including packing) | 1,494.75 g |
Weight per piece (excluding packing) | 1,482 g |
Customs tariff number | 85044095 |
Country of origin | TH |
ECLASS
ECLASS-13.0 | 27040701 |
ETIM
ETIM 9.0 | EC002540 |
UNSPSC
UNSPSC 21.0 | 39121000 |
UL Recognized
Approval ID: E211944IECEE CB Scheme
Approval ID: SI-2093 A1EAC
Approval ID: EAC-ZulassungEAC
Approval ID: RU S-DE.BL08.W.00764UL Listed
Approval ID: E123528cUL Listed
Approval ID: E123528SEMI F47
Approval ID: SEMI F47EAC
Approval ID: RU S-DE.BL08.W.00764cCSAus
Approval ID: 2162675cUL Listed
Approval ID: E199827UL Listed
Approval ID: FILE E 199827EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | ca8cffd9-6032-4914-b288-46d8982430ea |
EF3.0 Climate Change | |
CO2e kg | 38.669 kg CO2e |
Compatible products
-
UTA 107 - DIN rail adapter 2853983
-
UWA 182/52 - Mounting adapter 2938235
-
QUINT-PS-ADAPTERS7/2 - Mounting adapter 2938206
-
QUINT-DIODE/48DC/2X20/1X40 - Redundancy module 2320160
-
TRIO-DIODE/48DC/2X10/1X20 - Redundancy module 2866527
-
CB TM1 1A SFB P - Thermal-magnetic device circuit breaker 2800836
-
CB TM1 2A SFB P - Thermal-magnetic device circuit breaker 2800837
-
PLT-SEC-T3-230-FM-UT - Type 3 surge protection device 2907919
-
PLT-SEC-T3-60-FM-UT - Type 3 surge protection device 2907917
Your advantages
Reliable starting of difficult loads
Quick tripping of standard circuit breakers
Preventive function monitoring
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates