QUINT POWER is the powerful 60 - 960 W DC power supply unit for universal use. With its wide-range input, single and three-phase versions, and international approval package, this solution is unrivalled. QUINT POWER provides reliable power supply: generously dimensioned capacitors ensure mains buffering of over 20 ms at full load. Full output power is provided by all three-phase devices, even in the event of a permanent phase failure. The Power Boost power reserve easily starts loads with high inrush currents and ensures that fuses are reliably tripped. Preventive function monitoring diagnoses impermissible operating states and minimizes downtimes in your system. Remote monitoring is provided by an active transistor switching output and a floating relay contact. All devices are idling-proof and short-circuit-proof, and are available with a regulated and adjustable output voltage of 12, 24, and 48 V DC with output currents of 2.5, 5, 10, 20, 30, and 40 A. Power supply units for use in Ex zone 2, uninterruptible solutions, AS-i power supply units, and a QUINT diode complete this comprehensive product range.
QUINT-PS-3X400-500AC/24DC/ 5
-
Power supply
2938594
DIN rail power supply unit 24 V DC/5 A, primary switched-mode, 3-phase.
Product details
AC operation | |
Nominal input voltage range | 3x 400 V AC ... 500 V AC |
Input voltage range | 3x 320 V AC ... 575 V AC (for all three phases) |
450 V DC ... 800 V DC | |
Input voltage range AC | 3x 320 V AC ... 575 V AC (for all three phases) |
Input voltage range DC | 450 V DC ... 800 V DC |
Voltage type of supply voltage | AC/DC |
Inrush current | < 15 A (typical) |
Inrush current integral (I2t) | 3 A2s |
AC frequency range | 45 Hz ... 65 Hz |
Frequency range DC | 0 Hz |
Mains buffering time | > 50 ms (400 V AC) |
> 50 ms (480 V AC) | |
Current consumption | approx. 3x 0.36 A (400 V AC) |
3x 0.34 A (480 V AC) | |
Nominal power consumption | 147 W |
Protective circuit | Transient surge protection; Varistor |
Typical response time | < 1 s |
Input fuse | 5 A (slow-blow, internal) |
Permissible backup fuse | B6 B10 B16 |
Permissible DC backup fuse | DC: Connect a suitable fuse upstream |
Recommended breaker for input protection | 3x 6 A ... 16 A (Characteristics B, C, D, K) |
Discharge current to PE | < 3.5 mA |
Efficiency | > 88 % |
Nominal output voltage | 24 V DC ±1 % |
Setting range of the output voltage (USet) | 22.5 V ... 28.5 V |
Nominal output current (IN) | 5 A (up to 60 °C) |
POWER BOOST (IBoost) | 7.5 A |
Derating | 60 °C ... 70 °C (2.5 %/K) |
Feedback voltage resistance | 35 V DC |
Active current limitation | Approx. IBOOST = 7.5 A (for short-circuit) |
Control deviation | < 1 % (change in load, static 10 % ... 90 %) |
< 2 % (change in load, dynamic 10 % ... 90 %) | |
< 0.1 % (change in input voltage ±10 %) | |
Residual ripple | < 10 mVPP (with nominal values) |
Output power | 120 W |
Peak switching voltages nominal load | < 140 mVPP (20 MHz) |
Maximum no-load power dissipation | < 3 W |
Power loss nominal load max. | < 17 W |
Rise time | < 2 ms (UOUT (10 % ... 90 %)) |
Connection in parallel | yes, for redundancy and increased capacity |
Connection in series | yes |
Signal: DC OK active | |
Output description | UOUT > 0.9 x UN: High signal |
Maximum switching voltage | ≤ 24 V |
Output voltage | + 24 V DC (Signal) |
Maximum inrush current | ≤ 40 mA |
Continuous load current | ≤ 40 mA |
Signal: DC OK floating | |
Output description | Relay contact, UOUT > 0.9 x UN: Contact closed |
Maximum switching voltage | ≤ 30 V AC/DC |
Maximum inrush current | ≤ 1 A |
Continuous load current | ≤ 1 A |
Input | |
Connection method | Screw connection |
Conductor cross-section, rigid min. | 0.2 mm² |
Conductor cross-section, rigid max. | 2.5 mm² |
Conductor cross-section flexible min. | 0.2 mm² |
Conductor cross-section flexible max. | 2.5 mm² |
Conductor cross-section AWG min. | 24 |
Conductor cross-section AWG max. | 12 |
Stripping length | 8 mm |
Screw thread | M3 |
Tightening torque, min | 0.5 Nm |
Tightening torque max | 0.6 Nm |
Output | |
Connection method | Screw connection |
Conductor cross-section, rigid min. | 0.2 mm² |
Conductor cross-section, rigid max. | 2.5 mm² |
Conductor cross-section flexible min. | 0.2 mm² |
Conductor cross-section flexible max. | 2.5 mm² |
Conductor cross-section AWG min. | 24 |
Conductor cross-section AWG max. | 12 |
Stripping length | 8 mm |
Screw thread | M3 |
Tightening torque, min | 0.5 Nm |
Tightening torque max | 0.6 Nm |
Signal | |
Conductor cross-section, rigid min. | 0.2 mm² |
Conductor cross-section, rigid max. | 2.5 mm² |
Conductor cross-section flexible min. | 0.2 mm² |
Conductor cross-section flexible max. | 2.5 mm² |
Conductor cross-section AWG min. | 24 |
Conductor cross-section AWG max. | 12 |
Screw thread | M3 |
Tightening torque, min | 0.5 Nm |
Tightening torque max | 0.6 Nm |
Types of signaling | LED |
Active switching output | |
Relay contact | |
Operating voltage display | Green LED |
Signal output: DC OK active | |
Status display | "DC OK" LED green |
Note on status display | UOUT < 0.9 x UN: LED flashing |
Signal output: DC OK floating | |
Status display | "DC OK" LED green |
Number of phases | 3 |
Insulation voltage input/output | 4 kV AC (type test) |
2 kV AC (routine test) | |
Insulation voltage output / PE | 500 V DC (routine test) |
Insulation voltage input / PE | 3.5 kV AC (type test) |
2 kV AC (routine test) |
Product type | Power supply |
Product family | QUINT POWER |
MTBF (IEC 61709, SN 29500) | > 500000 h |
Insulation characteristics | |
Protection class | I (with PE connection) |
Degree of pollution | 2 |
Width | 70 mm |
Height | 130 mm |
Depth | 125 mm |
Alternative assembly | |
Width | 122 mm |
Height | 73 mm |
Depth | 130 mm |
Assembly note | alignable: horizontally 0 mm, vertically 50 mm |
Mounting position | horizontal DIN rail NS 35, EN 60715 |
Housing material | Metal |
Type of housing | AluNox (AlMg1) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 70 °C (> 60 °C Derating: 2,5 %/K) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Max. permissible relative humidity (operation) | 95 % (at 25 °C, non-condensing) |
Shock | 18 ms, 30g, in each space direction (according to IEC 60068-2-27) |
Vibration (operation) | < 15 Hz, amplitude ±2.5 mm (according to IEC 60068-2-6) |
15 Hz ... 150 Hz, 2.3g, 90 min. |
Standard – Electronic equipment for use in electrical power installations and their assembly into electrical power installations | EN 50178/VDE 0160 (PELV) |
Standard – Limitation of mains harmonic currents | EN 61000-3-2 |
Standard - Electrical safety | EN 60950-1/VDE 0805 (SELV) |
EN 61558-2-17 | |
Standard - Equipment safety | GS (tested safety) |
Standard – Protection against shock currents, basic requirements for protective separation in electrical equipment | EN 50178 |
Standard – Safety extra-low voltage | EN 60950-1 (SELV) |
EN 60204 (PELV) | |
Standard - Safe isolation | DIN VDE 0100-410 |
Standard - Safety of transformers | EN 61558-2-17 |
Overvoltage category | |
EN 62477-1 | III |
Shipbuilding approval | DNV GL (EMC A), ABS |
UL approvals | UL/C-UL listed UL 508 |
UL/C-UL Recognized UL 60950-1 | |
UL ANSI/ISA-12.12.01 Class I, Division 2, Groups A, B, C, D (Hazardous Location) |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Low Voltage Directive | Conformance with Low Voltage Directive 2014/35/EC |
EMC requirements for noise emission | EN 61000-6-3 |
EN 61000-6-4 | |
EMC requirements for noise immunity | EN 61000-6-1 |
EN 61000-6-2 | |
Noise emission | |
Standards/regulations | EN 55011 (EN 55022) |
Electrostatic discharge | |
Standards/regulations | EN 61000-4-2 |
Housing | Level 4 |
Electrostatic discharge | |
Contact discharge | 8 kV |
Discharge in air | 15 kV |
Comments | Criterion B |
Electromagnetic HF field | |
Standards/regulations | EN 61000-4-3 |
Electromagnetic HF field | |
Frequency range | 80 MHz ... 2 GHz |
Test field strength | 10 V/m |
Comments | Criterion A |
Fast transients (burst) | |
Standards/regulations | EN 61000-4-4 |
Fast transients (burst) | |
Input | 4 kV (level 4 - asymmetrical) |
Output | 2 kV (Level 3 - asymmetrical) |
Signal | 1 kV (Level 2 - asymmetrical) |
Comments | Criterion B |
Surge voltage load (surge) | |
Standards/regulations | EN 61000-4-5 |
Surge voltage load (surge) | |
Input | 4 kV (inst. class 4 - asymmetrical: conductor to ground) |
2 kV (inst. class 4 -symmetrical: conductor to conductor) | |
Output | 0.5 kV (level 1 - asymmetrical: conductor to ground) |
0.5 kV (level 1 - symmetrical: conductor to conductor) | |
Signal | 1 kV (level 2 - asymmetrical: conductor to ground) |
Comments | Criterion B |
Conducted interference | |
Standards/regulations | EN 61000-4-6 |
Conducted interference | |
Input/output/signal | Level 3 - asymmetrical |
Frequency range | 0.15 MHz ... 80 MHz |
Comments | Criterion A |
Voltage | 10 V |
Voltage dips | |
Standards/regulations | EN 61000-4-11 |
Emitted interference | |
Standards/regulations | EN 61000-6-3 |
Radio interference voltage in acc. with EN 55011 | EN 55011 (EN 55022) Class B, area of application: Industry and residential |
Emitted radio interference in acc. with EN 55011 | EN 55011 (EN 55022) Class B, area of application: Industry and residential |
Item number | 2938594 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CMPP |
Product key | CMPP33 |
GTIN | 4017918908362 |
Weight per piece (including packing) | 1,288 g |
Weight per piece (excluding packing) | 950 g |
Customs tariff number | 85044030 |
Country of origin | TH |
UNSPSC
UNSPSC 21.0 | 39121004 |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates