ESSENTIAL-PS/3AC/24DC/240W/EE
-
Power supply
1018291
Primary-switched ESSENTIAL edition power supply for DIN rail mounting, input: 3-phase, output: 24 V DC / 240 W
Product details
| AC operation | |
| Nominal input voltage range | 2x / 3x 400 V AC ... 500 V AC |
| Input voltage range | 3x 320 V AC ... 575 V AC |
| Input voltage range AC | 3x 320 V AC ... 575 V AC |
| 2x 360 V AC ... 575 V AC (for 2-phase operation) | |
| Voltage type of supply voltage | AC |
| Inrush current | < 15 A |
| Inrush current integral (I2t) | 0.2 A2s |
| AC frequency range | 45 Hz ... 65 Hz |
| Mains buffering time | > 20 ms (3x 400 V AC) |
| Current consumption | 3x 0.6 A (400 V AC) |
| 3x 0.5 A (480 V AC) | |
| Nominal power consumption | 284.4 VA |
| Protective circuit | Transient surge protection; Varistor |
| Power factor | 0.59 |
| Typical response time | < 1 s |
| Permissible backup fuse | B6 B10 B16 |
| Recommended breaker for input protection | 6 A ... 16 A |
| Discharge current to PE | < 3.5 mA |
| Efficiency | 88.5 % (at 400 V AC and nominal values) |
| Output characteristic | U/I |
| Nominal output voltage | 24 V DC ±1 % |
| Setting range of the output voltage (USet) | 22.5 V DC ... 29.5 V DC (> 24 V DC, constant capacity restricted) |
| Nominal output current (IN) | 10 A (UOUT = 24 V DC) |
| Derating | 55 °C ... 70 °C (2.5 %/K) |
| Feedback voltage resistance | 35 V DC |
| Protection against overvoltage at the output (OVP) | < 35 V DC |
| Max. capacitive load | unlimited |
| Active current limitation | approx. 15 A |
| Control deviation | < 1 % (change in load, static 10 % ... 90 %) |
| < 2 % (change in load, dynamic 10 % ... 90 %) | |
| < 0.1 % (change in input voltage ±10 %) | |
| Residual ripple | < 10 mVPP |
| Short-circuit-proof | yes |
| Output power | 240 W |
| Peak switching voltages nominal load | < 30 mVPP |
| Maximum no-load power dissipation | 7.5 W |
| Power loss nominal load max. | 34 W |
| Rise time | < 2 ms (UOUT (10 % ... 90 %)) |
| Connection in parallel | yes, for redundancy and increased capacity |
| Connection in series | yes |
| Input | |
| Connection method | Screw connection |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 2.5 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section flexible max. | 2.5 mm² |
| Conductor cross-section AWG min. | 24 |
| Conductor cross-section AWG max. | 14 |
| Stripping length | 9 mm |
| Screw thread | M2,5 |
| Tightening torque, min | 0.4 Nm |
| Tightening torque max | 0.5 Nm |
| Output | |
| Connection method | Screw connection |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 2.5 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section flexible max. | 2.5 mm² |
| Conductor cross-section AWG min. | 16 |
| Conductor cross-section AWG max. | 12 |
| Stripping length | 9 mm |
| Screw thread | M2,5 |
| Tightening torque, min | 0.4 Nm |
| Tightening torque max | 0.5 Nm |
| Types of signaling | LED |
| Operating voltage display | Green LED |
| Signal output | |
| Status display | "DC OK" LED green |
| Note on status display | UOUT > 21.5 V: LED lights up |
| Number of phases | 3 |
| Insulation voltage input/output | 3 kV AC (type test) |
| 1.5 kV AC (routine test) | |
| Insulation voltage output / PE | 500 V DC |
| Product type | Power supply |
| Product family | ESSENTIAL POWER |
| MTBF (IEC 61709, SN 29500) | > 700000 h |
| Insulation characteristics | |
| Protection class | I (with PE connection) |
| Overvoltage category | III |
| Degree of pollution | 2 |
| Dimensional drawing |
|
| Width | 60 mm |
| Height | 130 mm |
| Depth | 152.5 mm |
| Installation dimensions | |
| Installation distance right/left | 0 mm / 0 mm |
| Installation distance top/bottom | 50 mm / 50 mm |
| Mounting type | DIN rail mounting |
| With protective coating | no |
| Housing material | Metal |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 70 °C (> 55 °C Derating: 2.5 %/K) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Climatic class | 3K3 (in acc. with EN 60721) |
| Max. permissible relative humidity (operation) | ≤ 95 % (at 25 °C, non-condensing) |
| Shock | 18 ms, 30g, in each space direction (according to IEC 60068-2-27) |
| Vibration (operation) | < 15 Hz, amplitude ±2.5 mm (according to IEC 60068-2-6) |
| 15 Hz ... 150 Hz, 2.3g, 90 min. | |
| Standard - Electrical safety | EN 60950-1 |
| Standard – Safety extra-low voltage | EN 60950-1 (SELV) |
| Approval - requirement of the semiconductor industry with regard to mains voltage dips | SEMI F47 - 0706 (200 V AC) |
| CSA | CSA-C22.2 Nr. 107.1-01 |
| CSA-C22.2 Nr. 60950-01 | |
| UL approvals | UL/C-UL listed UL 508 |
| Conformity/Approvals | |
| SIL in accordance with IEC 61508 | 0 |
| Performance level according to ISO 13849 | without |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Low Voltage Directive | Conformance with Low Voltage Directive 2014/35/EC |
| EMC requirements for noise emission | EN 61000-6-3 |
| EN 61000-6-4 | |
| EMC requirements for noise immunity | EN 61000-6-1 |
| EN 61000-6-2 | |
| Noise emission | |
| Standards/regulations | EN 55011 (EN 55022) Class B |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | 8 kV (Test Level 4) |
| Discharge in air | 8 kV (Test Level 3) |
| Comments | Criterion A |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 80 MHz ... 1 GHz |
| Test field strength | 10 V/m |
| Frequency range | 1 GHz ... 2 GHz |
| Test field strength | 10 V/m |
| Frequency range | 2 GHz ... 3 GHz |
| Test field strength | 10 V/m |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | 4 kV (Test Level 4 - asymmetrical) |
| Output | 4 kV (Test Level 4 - asymmetrical) |
| Signal | 2 kV (Test Level 3 - asymmetrical) |
| Comments | Criterion A |
| Surge voltage load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge voltage load (surge) | |
| Input | 2 kV (Test Level 3 - symmetrical) |
| 4 kV (Test Level 4 - asymmetrical) | |
| Output | 1 kV (Test Level 2 - symmetrical) |
| 2 kV (Test Level 3 - asymmetrical) | |
| Comments | Criterion A |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Frequency range | 0.15 MHz ... 80 MHz |
| Comments | Criterion A |
| Voltage | 10 V (Test Level 3) |
| Voltage dips | |
| Standards/regulations | EN 61000-4-11 |
| Emitted interference | |
| Standards/regulations | EN 61000-6-3 |
| Radio interference voltage in acc. with EN 55011 | EN 55011 (EN 55022) Class B, area of application: Industry and residential |
| Emitted radio interference in acc. with EN 55011 | EN 55011 (EN 55022) Class B, area of application: Industry and residential |
| Criteria | |
| Criterion A | Normal operating behavior within the specified limits. |
| Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
| Item number | 1018291 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CMB |
| Product key | CMB333 |
| GTIN | 4055626502632 |
| Weight per piece (including packing) | 1,500 g |
| Weight per piece (excluding packing) | 1,464 g |
| Customs tariff number | 85044095 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27040701 |
| ECLASS-15.0 | 27040701 |
ETIM
| ETIM 10.0 | EC002540 |
UNSPSC
| UNSPSC 21.0 | 39121000 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 54460ef3-fe02-4423-af1b-f7db15d36862 |
| EF3.1 Climate Change | |
| CO2e kg | 37.059 kg CO2e |
Your advantages
Worldwide use thanks to the wide range input and international approval package
Fast installation, thanks to easy DIN rail mounting
Greater availability, thanks to fanless convention cooling
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates