The TRIO CROSS POWER power supply for the CrossPowerSystem power distribution board is perfectly adapted for use in machine building. All of the functions and space-saving design are tailored to the high requirements in this area. The push-in connection enables quick and easy connection of a 24 V DC control voltage.
EM-CPS-PS/3AC/24DC/5
-
Power supply
1064922
Primary-switched power supply unit TRIO POWER, Snap-on connection, Cross Power System - installation, input: 3-phase, output: 24 V DC / 5 A, adjustable from 24 V DC ... 28 V DC
Product details
| AC operation | |
| Network type | Star network |
| Nominal input voltage range | 3x 400 V AC ... 500 V AC |
| 2x 400 V AC ... 500 V AC | |
| Input voltage range | 3x 400 V AC ... 500 V AC -20 % ... +15 % |
| 2x 400 V AC ... 500 V AC -10 % ... +15 % | |
| Input voltage range AC | 3x 320 V AC ... 575 V AC |
| Typical national grid voltage | 3x 400 V AC |
| 3x 480 V AC | |
| Voltage type of supply voltage | AC |
| Inrush current integral (I2t) | ≤ 0.25 A2s |
| Inrush current limitation | ≤ 22 A |
| AC frequency range | 50 Hz ... 60 Hz |
| Mains buffering time | typ. 20 ms (400 V AC) |
| typ. 20 ms (500 V AC) | |
| Current consumption | 3x 0.4 A (400 V AC) |
| 3x 0.3 A (500 V AC) | |
| 2x 0.6 A (400 V AC) | |
| 2x 0.5 A (500 V AC) | |
| Nominal power consumption | 243.6 VA |
| Protective circuit | Transient surge protection; Varistor |
| Power factor | 0.55 |
| Typical response time | < 1 s |
| Input fuse | 3.15 A (internal (device protection), slow-blow) |
| Discharge current to PE | < 0.25 mA |
| < (550 V AC, 60 Hz) | |
| Efficiency | typ. 91 % (400 V AC) |
| Nominal output voltage | 24 V DC ±1 % |
| Setting range of the output voltage (USet) | 24 V DC ... 28 V DC (> 24 V DC, constant capacity restricted) |
| Nominal output current (IN) | 5 A |
| Dynamic Boost (IDyn.Boost) | 7.5 A (5 s) |
| Derating | > 60 °C ... 70 °C (2.5 %/K) |
| Protection against overvoltage at the output (OVP) | ≤ 30 V DC |
| Control deviation | < 1 % (change in load, static 10 % ... 90 %) |
| < 3 % (Dynamic load change 10 % ... 90 %, 10 Hz) | |
| < 0.1 % (change in input voltage ±10 %) | |
| Residual ripple | ≤ 20 mVPP |
| Short-circuit-proof | yes |
| No-load proof | yes |
| Output power | 120 W |
| 180 W | |
| Maximum no-load power dissipation | < 1 W (400 V AC) |
| Power loss nominal load max. | < 12 W (480 V AC) |
| Rise time | ≤ 120 ms (UOUT (10 % ... 90 %)) |
| Connection in parallel | yes, for redundancy and increased capacity |
| Connection in series | yes |
| Signal: DC OK | |
| Continuous load current | 100 mA |
| Signal relay 13/14 | |
| Default | closed |
| Digital | 30 V AC 30 V DC 100 mA |
| Input | |
| Connection method | Snap-on connection |
| Output | |
| Connection method | Push-in connection |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 4 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section flexible max. | 2.5 mm² |
| Single conductor/terminal point, stranded, with ferrule, min. | 0.2 mm² |
| Single conductor/terminal point, stranded, with ferrule, max. | 2.5 mm² |
| Conductor cross-section AWG min. | 24 |
| Conductor cross-section AWG max. | 12 |
| Stripping length | 10 mm |
| Signal | |
| Connection method | Push-in connection |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 1.5 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section flexible max. | 1.5 mm² |
| Single conductor/terminal point, stranded, with ferrule, min. | 0.2 mm² |
| Single conductor/terminal point, stranded, with ferrule, max. | 1.5 mm² |
| Conductor cross-section AWG min. | 24 |
| Conductor cross-section AWG max. | 16 |
| Stripping length | 8 mm |
| Types of signaling | LED |
| Floating signal contact | |
| Signal output: LED status indicator | |
| Signalization designation | DC OK |
| Status display | LED |
| Color | green |
| DC OK | UOUT > 0.9 x UN (UN = 24 V DC) |
| 13/14 | UOUT > 0.9 x UN (UN = 24 V DC) |
| Number of phases | 3 |
| Insulation voltage input/output | 3 kV AC (type test) |
| 1.5 kV AC (routine test) |
| Product type | Power supply |
| Product family | TRIO POWER |
| MTBF (IEC 61709, SN 29500) | > 2300000 h (25 °C) |
| > 1300000 h (40 °C) | |
| > 620000 h (60 °C) | |
| Insulation characteristics | |
| Protection class | II (in closed control cabinet) |
| Overvoltage category (EN 61010-1) | II |
| Degree of pollution | 2 |
| Width | 36 mm |
| Height | 160 mm |
| Depth | 159 mm |
| Installation dimensions | |
| Installation distance right/left | 0 mm / 0 mm |
| Installation distance right/left (active) | 14 mm / 14 mm |
| Installation distance top/bottom | 50 mm / 50 mm |
| Installation distance top/bottom (active) | 50 mm / 50 mm |
| Mounting type | Cross Power System - installation |
| Assembly note | Cross Power System |
| With protective coating | no |
| Flammability rating according to UL 94 (housing / terminal blocks) | V0 |
| Housing material | Plastic |
| Type of housing | Polycarbonate |
| Hood version | Polycarbonate |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 70 °C (> 60 °C Derating: 2,5 %/K) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Maximum altitude | ≤ 4000 m (> 2000 m, Derating: 10 %/1000 m) |
| Climatic class | 3K3 (in acc. with EN 60721) |
| Max. permissible relative humidity (operation) | ≤ 95 % (at 25 °C, non-condensing) |
| Shock | 18 ms, 30g, in each space direction (according to IEC 60068-2-27) |
| Vibration (operation) | 10 ... 150 Hz, amplitude ±0.35 mm, 5g, 90 min. (in accordance with IEC 60068-2-6) |
| 2 Hz ... 15 Hz, amplitude ±1 mm, > 15 Hz, 0.7g (in accordance with DNV GL Class A) | |
| Standard – Electronic equipment for use in electrical power installations and their assembly into electrical power installations | EN 50178/VDE 0160 (PELV) |
| Standard – Limitation of mains harmonic currents | EN 61000-3-2 |
| Standard - Electrical safety | IEC 61010-1 (SELV) |
| Standard – Safety extra-low voltage | IEC 61010 (SELV) / (PELV) |
| Standard - Safe isolation | DIN VDE 0100-410 |
| Standard - Safety of transformers | EN 61558-2-16 (air clearances and creepage distances only) |
| UL approvals | UL Listed UL 61010-2-201 |
| Conformity/Approvals | |
| SIL in accordance with IEC 61508 | 0 |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Low Voltage Directive | Conformance with Low Voltage Directive 2014/35/EC |
| Interference emission | Interference emission in accordance with EN 61000-6-2 (industrial) |
| EMC requirements for noise immunity | EN 61000-6-2 |
| Conducted noise emission | |
| Standards/regulations | EN 55016 |
| EN 61000-6-4 (Class A) | |
| Noise emission | |
| Standards/regulations | EN 55011 (EN 55022) |
| Noise emission | |
| Standards/regulations | EN 55016 |
| EN 61000-6-4 (Class A) | |
| Harmonic currents | |
| Frequency range | Class A, B |
| Flicker | |
| Frequency range | 0 kHz ... 2 kHz |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | 6 kV (Test Level 4) |
| Discharge in air | 8 kV (Test Level 4) |
| Comments | Criterion A |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 80 MHz ... 6 GHz |
| Test field strength | 10 V/m (Test Level 3) |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | 4 kV (Test Level 4 - asymmetrical) |
| Output | 2 kV (Test Level 3 - asymmetrical) |
| Signal | 1 kV (Test Level 2 - asymmetrical) |
| Comments | Criterion A |
| Surge voltage load (surge) | |
| Input | 3 kV (Test Level 3 - symmetrical) |
| 6 kV (Test Level 4 - asymmetrical) | |
| Output | 1 kV (Test Level 2 - symmetrical) |
| 2 kV (Test Level 1 - asymmetrical) | |
| Signal | 1 kV (Test Level 1 - symmetrical) |
| Comments | Criterion B |
| Conducted interference | |
| Standards/regulations | EN 61000-6-2 |
| Voltage dips | |
| Standards/regulations | EN 61000-4-11 |
| Voltage | 230 V AC |
| Frequency | 50 Hz |
| Voltage dip | 70 % |
| Number of periods | 25 periods |
| Additional text | Test Level 2 |
| Comments | Criterion A |
| Voltage dip | 40 % |
| Number of periods | 10 periods |
| Additional text | Test Level 2 |
| Comments | Criterion A |
| Voltage dip | 0 % |
| Number of periods | 1 period |
| Additional text | Test Level 2 |
| Comments | Criterion A |
| Criteria | |
| Criterion A | Normal operating behavior within the specified limits. |
| Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
| Item number | 1064922 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CMP |
| Product key | CMPO33 |
| GTIN | 4055626725222 |
| Weight per piece (including packing) | 746 g |
| Weight per piece (excluding packing) | 510 g |
| Customs tariff number | 85044095 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27040701 |
ETIM
| ETIM 9.0 | EC002540 |
UNSPSC
| UNSPSC 21.0 | 39121000 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 091f5110-1578-4bf5-b4c0-0d51f2f79492 |
Compatible products
Your advantages
Push-in connections for easy 24 V DC control voltage connection
Fast startup: Tool-free mounting and automatic contacting in just one step (CrossPowerSystem)
Reliable startup of high loads, thanks to the dynamic boost
Electrically robust, thanks to high electric strength
Maximum flexibility, thanks to the temperature range of -25°C … +70°C and device startup at -40°C
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates