FL SWITCH 4800E-P5B
-
Power module
1312448
Modular power supply for FL SWITCH 48... managed switches. Wide input voltage range 90 V‚AC to 264 V AC and 88 V DC to 300 V DC.
Product details
Note on application | |
Note on application | Only for industrial use |
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Product type | Power module |
Input voltage | 115 V AC |
230 V AC | |
110 V DC | |
250 V DC | |
Nominal input voltage range | 90 V AC ... 264 V AC |
88 V DC ... 300 V DC | |
Input voltage range AC | 90 V AC ... 264 V AC |
Input voltage range DC | 88 V DC ... 300 V DC |
AC frequency range | 50 Hz ... 60 Hz |
Input | |
Connection method | Screw connection |
Conductor cross section, rigid min. | 0.8 mm² |
Conductor cross section, rigid max. | 6 mm² |
Conductor cross section flexible min. | 0.8 mm² |
Conductor cross section flexible max. | 6 mm² |
Conductor cross section AWG min. | 18 |
Conductor cross section AWG max. | 10 |
Width | 151 mm |
Height | 40 mm |
Depth | 214 mm |
Housing material | Steel |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 75 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
Standards/specifications | IEC 61850 |
Mounting type | Internal module for rack switch |
Item number | 1312448 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNN |
Product key | DNN125 |
GTIN | 4063151568153 |
Weight per piece (including packing) | 1,044.5 g |
Weight per piece (excluding packing) | 745 g |
Customs tariff number | 85176200 |
Country of origin | TW |
ECLASS
ECLASS-13.0 | 27040701 |
ETIM
ETIM 9.0 | EC002540 |
UNSPSC
UNSPSC 21.0 | 39121000 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Your advantages
Network structure according to IEC 61850
IEEE 1613
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates