Further information about the CAPAROC product family can be found in the online manual at: phoenixcontact.com/caparoc-help
CAPAROC PM EIP
-
Feed-in module
1393553
Power module with EtherNet/IP™ interface for supplying the CAPAROC circuit breaker system with 12 V DC or 24 V DC. Additional system interface for communication with the power supply. For DIN rail installation via the CAPAROC current rails.
This product needs further products for operation.
Mandatory accessories
Free download available.
Downloads
Product details
| General | |
| Note | LABS release – in accordance with test specification VW PV 3.10.7:2005-0 |
| When connecting the conductor, make sure that the CAPAROC modules are not pulled apart due to tensile force. Gaps must not be created between the modules. | |
| Product family | CAPAROC |
| Type | Plug-in module |
| Number of slots | 4 |
| Insulation characteristics | |
| Protection class | III |
| Pollution degree | 2 |
| EtherNet/IP™ | |
| Device function | EtherNet/IP™ adapter |
| Addressing | DHCP (default), BootP, static, ACD |
| Topology | Line |
| Star | |
| Ring | |
| General | |
| Operating voltage | 10 V DC ... 30 V DC |
| Rated voltage | 12 V DC |
| 24 V DC | |
| Rated current IN | 45 A (Total current input) |
| Rated surge voltage | 0.5 kV |
| Tripping method | E (electronic) |
| Feedback resistance | max. 35 V DC |
| Dielectric strength | 35 V DC (Load circuit) |
| Efficiency | > 99 % |
| Closed circuit current I0 | typ. 46 mA (no load at 24 V) |
| Power dissipation | typ. 1.1 W (no load at 24 V) |
| < 4.5 W (at 40 A) | |
| Temperature derating | 45 A (Total current at 60°C) |
| 20 A (Total current at 65 °C) | |
| 45 A (Total current at 60°C, in accordance with UL) | |
| MTBF (IEC 61709, SN 29500) | 7242508.37 h (at 25 °C with 21 % load) |
| 3958056.77 h (at 40°C with 34.25% load) | |
| 764697.81 h (at 60°C with 100% load) | |
| Voltage drop | 0.082 V (at 40 A) |
| Load circuit | |
| Undervoltage switch-off | ≤ 9.2 V DC (active) |
| ≥ 10.2 V DC (inactive) | |
| Overvoltage switch-off | ≥ 30.5 V DC (active) |
| ≤ 29.5 V DC (inactive) | |
| Main circuit IN+ | |
| Connection method | Push-in connection |
| Stripping length | 18 mm |
| Conductor cross-section AWG | 20 ... 8 |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.5 mm² ... 16 mm² |
| Conductor cross-section, flexible, with ferrule, without plastic sleeve | 0.5 mm² ... 16 mm² |
| Main circuit IN- | |
| Connection method | Push-in connection |
| Stripping length | 18 mm |
| Conductor cross-section AWG | 20 ... 8 |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.5 mm² ... 16 mm² |
| Conductor cross-section, flexible, with ferrule, without plastic sleeve | 0.5 mm² ... 16 mm² |
| System communication | |
| Connection method | Push-in connection |
| Stripping length | 8 mm |
| Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.2 mm² ... 0.75 mm² |
| Conductor cross-section, flexible, with ferrule, without plastic sleeve | 0.2 mm² ... 1.5 mm² |
| EtherNet/IP™ | |
| Maximum system extension | ≤ 16 (CAPAROC modules alignable) |
| Interface type | Ethernet |
| Number | 2 |
| Transmission speed | 10 Mbps 100 Mbps |
| Transmission physics | Ethernet in RJ45 twisted pair |
| Protocols supported | EtherNet/IP™ |
| Connection X1 LED green | lit (connect) |
| Connection X1 LED yellow | lit (traffic) |
| Connection X2 LED green | lit (connect) |
| Connection X2 LED yellow | lit (traffic) |
| Power (PWR) LED green | lit (Supply voltage within the operating voltage range) |
| 3x flashing (Global programming lock deactivated) | |
| Power (PWR) LED red | lit (Supply voltage outside the operating voltage range) |
| 5x flashing (Factory reset command accepted) | |
| Power (PWR) LED yellow | lit (PWR button pressed) |
| 3x flashing (Global programming lock activated) | |
| NET LED off | off (No voltage present at the device or no IP address configured) |
| NET LED green | lit (Communication with the controller present) |
| flashing (IP address available, no communication with the controller) | |
| NET LED red | lit (Address Conflict Detection (ACD): “Duplicate IP.” Device has detected that its IP address is already in use in the network.) |
| NET LED red-green | flashing (Device initialization self-test) |
| MOD LED off | off (No supply voltage) |
| MOD LED green | lit (Normal operation) |
| flashing (The device is not yet configured) | |
| MOD LED red-green | flashing (Device initialization self-test) |
| MOD LED red | lit (Error (EtherNet/IP™: “Major unrecoverable fault”), e.g., program crash in the controller) |
| flashing (Error (EtherNet/IP™: “Major recoverable fault”), e.g., inconsistent or incorrect parameterization) | |
| Ready (RDY) LED yellow-green | flashing (Firmware installation running) |
| Ready (RDY) LED yellow | lit (Firmware installation failed, perform manual voltage reset) |
| Ready (RDY) LED green | lit (Firmware started successfully) |
| Dimensional drawing |
|
| Width | 24.8 mm |
| Height | 132.4 mm |
| Depth | 111.3 mm (incl. DIN rail 7.5 mm) |
| Color | light gray (RAL 7035) |
| Material | PA 6 |
| PA 6 | |
| PA 6 | |
| PC | |
| Flammability rating according to UL 94 | V-0 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -30 °C ... 65 °C |
| -30 °C ... 60 °C (in acc. with UL) | |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Altitude | ≤ 4000 m (amsl) |
| Humidity test | 96 h, 95 % RH, 40 °C |
| Shock (operation) | 30g (11 ms period, half-sine shock pulse, according to IEC 60068-2-27) |
| 25g (6 ms duration, half-sine shock pulse in accordance with IEC 60068-2-27, continuous shock) | |
| Vibration (operation) | 5g (10 Hz ... 150 Hz / 10 cycles / axis / X, Y, Z) |
| Standards/specifications | EN 61000-6-2 |
| Note | EMC – Immunity for industrial areas |
| Standards/specifications | EN 61000-6-4 |
| Note | EMC – Immunity for industrial areas |
| Standards/specifications | EN 61000-6-8 |
| Note | EMC interference emission for professional devices that are used in business and commercial areas as well as in small businesses |
| Standards/specifications | EN 60068-2-78 |
| Note | Environmental influences – Moisture and heat, constant |
| Standards/specifications | EN 50178 |
| Note | Equipping power installations with electronic equipment |
| Standards/specifications | EN 60068-2-6 |
| Note | Environmental influences – Vibrations (sinusoidal) |
| Standards/specifications | EN 60068-2-27 |
| Note | Environmental influences – Shocks |
| Mounting type | pluggable onto CAPAROC CR… current rail |
| Item number | 1393553 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CLA |
| Product key | CLA231 |
| GTIN | 4063151774912 |
| Weight per piece (including packing) | 184 g |
| Weight per piece (excluding packing) | 147.8 g |
| Customs tariff number | 85363030 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27140401 |
| ECLASS-15.0 | 27140401 |
ETIM
| ETIM 10.0 | EC003538 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| 2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol (CAS: 79-94-7) | |
Compatible products
-
CAPAROC E1 12-24DC/1-4A - Electronic circuit breaker 1115415
-
CAPAROC E1 12-24DC/1-10A - Electronic circuit breaker 1115649
-
CAPAROC E1 12-24DC/1A - Electronic circuit breaker 1157288
-
CAPAROC E1 12-24DC/2A - Electronic circuit breaker 1157290
-
CAPAROC E1 12-24DC/4A - Electronic circuit breaker 1157285
-
CAPAROC E1 12-24DC/6A - Electronic circuit breaker 1157286
-
CAPAROC E1 12-24DC/8A - Electronic circuit breaker 1157279
-
CAPAROC E1 12-24DC/10A - Electronic circuit breaker 1157284
-
CAPAROC E1 12-24DC/12A - Electronic circuit breaker 1524929
-
CAPAROC E1 12-24DC/16A - Electronic circuit breaker 1115666
-
CAPAROC E1 12-24DC/20A - Electronic circuit breaker 1524930
-
CAPAROC E1 12-24DC/12-20A - Electronic circuit breaker 1115663
-
CAPAROC E2 12-24DC/1-4A - Electronic circuit breaker 1115655
-
CAPAROC E2 12-24DC/2-10A - Electronic circuit breaker 1110984
-
CAPAROC E4 12-24DC/1-4A - Electronic circuit breaker 1115657
-
CAPAROC E4 12-24DC/1-10A - Electronic circuit breaker 1115658
-
CAPAROC PD 0V - Potential distributors 1110987
-
USB IO-LINK ADAPTER - Programming adapter 1533311
-
CAPAROC FIX - Holder 1812286
-
UC-TM 12 - Marker for terminal blocks 0819194
-
UCT-TM 12 - Marker for terminal blocks 0829144
-
CAPAROC CR EXT20 - Busbar 1115674
-
CAPAROC CR EXT8 - Busbar 1110990
-
CAPAROC CR EXT4 - Busbar 1110991
-
CAPAROC CR CON - Metal part 1270955
Your advantages
The benchmark that you can customize by selecting single signals and resets all the way to EtherNet/IP™ communication
Particularly easy operation for everyone with tool-free assembly, direct feed-in to the busbar, and clear operating states
Exceptionally easy design-in thanks to the comprehensive digital data packet and EtherNet/IP™ function blocks for Studio 5000
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates