SAC-3P- 2,5-PVC/M12FSS PE
-
Power cable
1425625
Power cable, 3-position, PVC, black, free cable end, on Socket straight M12, coding: S, cable length: 2.5 m, for AC current up to 16 A/230 V
Product details
Product type | Power cable |
Application | Energy supply |
Number of positions | 3 |
No. of cable outlets | 1 |
Shielded | no |
Coding | S |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Flammability rating according to UL 94 | V0 |
Material of grip body | PP |
Contact material | CuZn |
Contact surface material | Ni/Au |
Contact carrier material | PA |
Material for screw connection | Zinc die-cast, nickel-plated |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 230 V AC |
230 V DC | |
Nominal current IN | 16 A |
Mechanical data | |
Insertion/withdrawal cycles | > 100 |
Connection 1 | |
Type | free cable end |
Connection 2 | |
Type | Socket straight M12 |
Coding type | S (Power) |
Cable length | 2.5 m |
PVC black [PVC] | |
Dimensional drawing |
|
Cable weight | 80 kg/km |
UL AWM Style | 2517 (105 °C / 300 V) |
Number of positions | 3 |
Shielded | no |
Cable type | PVC black [PVC] |
Conductor structure, voltage supply | 30x 0.25 mm |
AWG power supply | 16 |
Conductor cross section | 3x 1.5 mm² |
Wire diameter incl. insulation | 2.4 mm ±0.1 mm |
External cable diameter | 6.80 mm ±0.2 mm |
Outer sheath, material | PVC |
External sheath, color | black |
Conductor material | Bare Cu litz wires |
Material wire insulation | PVC |
Single wire, color | black 1, black 2, green/yellow |
Overall twist | 3 wires, twisted |
Max. conductor resistance | ≤ 13.3 Ω/km (at 20 °C) |
Insulation resistance | ≥ 10 MΩ*km (at 20 °C) |
Nominal voltage, cable | 300 V AC |
Test voltage | 2000 V AC |
Minimum bending radius, fixed installation | 5 x D |
Minimum bending radius, flexible installation | 12 x D |
Smallest bending radius, fixed installation | 34 mm |
Smallest bending radius, movable installation | 82 mm |
Flame resistance | according to IEC 60332-1 |
According to DIN EN 60332-1-2 | |
According to VW-1 | |
According to FT1 | |
Ambient temperature (operation) | -40 °C ... 90 °C (cable, fixed installation) |
-5 °C ... 90 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 (without preloading, as additional test in accordance with IEC 60529) | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 85 °C (Plug / socket) |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-111 |
Item number | 1425625 |
Packing unit | 1 pc |
Minimum order quantity | 50 pc |
Note | Made to order (non-returnable) |
Sales key | BF1 |
Product key | AF1CBB |
GTIN | 4055626428345 |
Weight per piece (including packing) | 240.1 g |
Weight per piece (excluding packing) | 22.22 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27060327 |
ECLASS-15.0 | 27060327 |
ETIM
ETIM 8.0 | EC001855 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Easy and safe: 100 % electrically tested plug-in components
Protection against incorrect connection using special S-coding
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates