Plug-in board - PN UNI DEVICE
2701242

Universal communication module as daughter board

Downloads

Product Details


The PN UNI DIO is designed as a universal plug-in board,
which provides the developer with a complete PROFINET interface, thereby enabling him to fully focus on the application. Thanks to the various configuration options for 48 GPIOs, the PN UNI DIO can be used in almost all applications as a PROFINET device.



Type Daughterboard
Product type Plug-in board

IC power supply voltage 5 V DC ±10 % (DC)
Supply
Typical current consumption approx. 55 mA (Without active PHYs)

User interface Two 60-pos. socket strips for power supply, diagnostics, configuration, GPIOs, and status LEDs.
PROFINET
Bus system PROFINET
Connection method 2 ports, 10/100 Mbp/s, auto negotiation
Transmission speed 100 Mbps (acc. to PROFINET standard)
Transmission physics Twisted pair connection
Transmission length max. 100 m
No. of channels 2

Module
Protocol chip TPS-1

Width 80 mm
Length 50 mm

Ambient conditions
Degree of protection IP00
Ambient temperature (operation) -25 °C ... 70 °C
Ambient temperature (storage/transport) -40 °C ... 85 °C (non-condensing)

Item number 2701242
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key DRI
Product Key DRIA7A
GTIN 4046356727235
Weight per Piece (including packing) 65.6 g
Weight per Piece (excluding packing) 65.6 g
Customs tariff number 85176200
Country of origin DE


ECLASS

ECLASS-9.0 27242605
ECLASS-10.0.1 27242605
ECLASS-11.0 27242605

ETIM

ETIM 8.0 EC001601

UNSPSC

UNSPSC 21.0

REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

LED diagnostics and status indicators
The IBS UNI DIO can be easily replaced
PROFINET conformance class C
TPS-1 protocol chip