AK 4 MIT SIX LOBE SCHRAUBE
-
Connection terminal block
0711409
Connection terminal block, nominal current: 32 A, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.5 mm2 - 6 mm2, mounting: Neutral busbar, color: silver
Product details
Product type | Pick-off terminal |
Number of connections | 1 |
Number of rows | 1 |
Maximum load current | 41 A (with 6 mm² conductor cross section) |
Maximum power dissipation for nominal condition | 1.02 W |
Nominal current IN | 32 A |
Current carrying capacity of the neutral busbar | 140 A |
Nominal cross section | 4 mm² |
Maximum load current | 41 A (with 6 mm² conductor cross section) |
Level 1 above 1 below 1 | |
Screw thread | M4 |
Tightening torque | 1.5 ... 1.8 Nm |
Stripping length | 16 mm |
Conductor cross section rigid | 0.5 mm² ... 6 mm² |
Cross section AWG | 20 ... 10 (converted acc. to IEC) |
Conductor cross section flexible | 0.5 mm² ... 4 mm² |
Conductor cross section, flexible [AWG] | 20 ... 12 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.5 mm² ... 6 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 0.5 mm² ... 6 mm² |
2 conductors with same cross section, solid | 0.5 mm² ... 2.5 mm² |
2 conductors with same cross section, flexible | 0.5 mm² ... 2.5 mm² |
2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.5 mm² ... 2.5 mm² |
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 2.5 mm² |
Nominal current | 32 A |
Maximum load current | 41 A (with 6 mm² conductor cross section) |
Nominal cross section | 4 mm² |
Dimensional drawing |
|
Width | 7 mm |
Height | 23.5 mm |
Depth | 26 mm |
Length | 23.5 mm |
Color | silver-colored |
Flammability rating according to UL 94 | V2 |
Mounting type | Neutral busbar |
Item number | 0711409 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Sales key | BE7 |
Product key | BE7331 |
GTIN | 4017918320621 |
Weight per piece (including packing) | 5.068 g |
Weight per piece (excluding packing) | 4.908 g |
Customs tariff number | 85389099 |
Country of origin | IN |
ECLASS
ECLASS-13.0 | 27250116 |
ECLASS-15.0 | 27250116 |
ETIM
ETIM 9.0 | EC000001 |
UNSPSC
UNSPSC 21.0 | 31162900 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
NLS-CU 3/10 SN 1000MM - Neutral busbar 0402174
-
ZB 5 :UNBEDRUCKT - Zack marker strip 1050004
-
ZB 5 CUS - Zack marker strip 0824962
-
ZB 5,LGS:FORTL.ZAHLEN - Zack marker strip 1050017
-
ZB 5,QR:FORTL.ZAHLEN - Zack marker strip 1050020
-
ZB 5,LGS:GLEICHE ZAHLEN - Zack marker strip 1050033
-
ZB 5,LGS:L1-N,PE - Zack marker strip 1050415
-
UC-TM 5 - Marker for terminal blocks 0818108
-
UC-TM 5 CUS - Marker for terminal blocks 0824581
-
UCT-TM 5 - Marker for terminal blocks 0828734
-
UCT-TM 5 CUS - Marker for terminal blocks 0829595
-
GBS 5-25X12 - Group marker label for terminal marking 0810588
-
GBS 5-25X5 - Group marker label for terminal marking 0829126
-
STP 5-2-ZB - Marker carriers 3037643
-
SF-SL 0,8X4,0-100 S-VDE - Screwdriver 1212588
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates