AK 35
-
Connection terminal block
0404046
Connection terminal block, connection method: Screw connection, Rated cross section: 35 mm2, cross section: 2.5 mm2 - 35 mm2, mounting: Neutral busbar, color: silver-colored
Product details
| Product type | Pick-off terminal |
| Number of connections | 1 |
| Number of rows | 1 |
| Maximum power dissipation for nominal condition | 4.06 W |
| Nominal current IN | 125 A |
| Current carrying capacity of the neutral busbar | 140 A |
| Nominal cross section | 35 mm² |
| Level 1 above 1 below 1 | |
| Connection method | Screw connection |
| Screw thread | M6 |
| Tightening torque | 3.2 ... 3.7 Nm |
| Stripping length | 16 mm |
| Connection in acc. with standard | IEC / EN |
| Conductor cross-section rigid | 2.5 mm² ... 35 mm² |
| Cross section AWG | 12 ... 2 (converted acc. to IEC) |
| Conductor cross-section flexible | 2.5 mm² ... 35 mm² |
| Conductor cross-section, flexible [AWG] | 12 ... 2 (converted acc. to IEC) |
| 2 conductors with same cross section, solid | 1.5 mm² ... 16 mm² |
| 2 conductors with same cross section, flexible | 1.5 mm² ... 16 mm² |
| Maximum load current | 125 A (with 35 mm² conductor cross-section) |
| Nominal cross section | 35 mm² |
| Dimensional drawing |
|
| Width | 14.3 mm |
| Height | 26 mm |
| Depth | 43 mm |
| Length | 26 mm |
| Color | silver-colored |
| Flammability rating according to UL 94 | V2 |
| Connection in acc. with standard | IEC / EN |
| Mounting type | Neutral busbar |
| Item number | 0404046 |
| Packing unit | 50 pc |
| Minimum order quantity | 50 pc |
| Sales key | BE7 |
| Product key | BE7331 |
| GTIN | 4017918001865 |
| Weight per piece (including packing) | 18.02 g |
| Weight per piece (excluding packing) | 17.75 g |
| Customs tariff number | 85369010 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27250116 |
| ECLASS-15.0 | 27250116 |
ETIM
| ETIM 9.0 | EC000001 |
UNSPSC
| UNSPSC 21.0 | 31162900 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 0.085 kg CO2e |
Compatible products
Note: Applying some accessories below might limit this product.
-
NLS-CU 3/10 SN 1000MM - Neutral busbar 0402174
-
ZB 6:UNBEDRUCKT - Zack marker strip 1051003
-
ZB 6 CUS - Zack marker strip 0824992
-
ZB 6,LGS:FORTL.ZAHLEN - Zack marker strip 1051016
-
ZB 6,QR:FORTL.ZAHLEN - Zack marker strip 1051029
-
ZB 6,LGS:GLEICHE ZAHLEN - Zack marker strip 1051032
-
ZB 6,LGS:L1-N,PE - Marker for terminal blocks 1051414
-
ZB 6,LGS:U-N - Marker for terminal blocks 1051430
-
UC-TM 6 - Marker for terminal blocks 0818085
-
UC-TM 6 CUS - Marker for terminal blocks 0824589
-
UCT-TM 6 - Marker for terminal blocks 0828736
-
UCT-TM 6 CUS - Marker for terminal blocks 0829602
-
SZS 1,0X4,0 VDE - Screwdriver 1205066
-
SZS 1,0X6,5 VDE - Screwdriver 1205079
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates