cULus Recognized
Approval ID: E60425cULus Recognized
Approval ID: E60425ATEX
Approval ID: KEMA04ATEX2048UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
Only flexible conductors | 440 V | 32 A | 0.14 - 4 | |
Only rigid conductors | 440 V | 41 A | 0.14 - 6 |
cUL Recognized
Approval ID: E192998Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 30 A | 26 - 10 | 26 - 10 | |
C | ||||
600 V | 30 A | 26 - 10 | 26 - 10 |
EAC Ex
Approval ID: RU C-DE.Ax07.B.03227IECEx
Approval ID: IECEx KEM 06.0027UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
Only flexible conductors | 440 V | 32 A | 0.14 - 4 | |
Only rigid conductors | 440 V | 41 A | 0.14 - 6 |
UL Recognized
Approval ID: E192998Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 30 A | 26 - 10 | ||
C | ||||
600 V | 30 A | 26 - 10 |