product line COMBICON Terminals S
cross section 2.5 mm2
pitch 5 mm
connection method Screw connection with wire protector
screw head form Slotted Phillips recess
mounting type Wave soldering
Printed circuit board terminal, nominal current: 15 A, nominal cross section: 2.5 mm2, number of potentials: 8, number of rows: 1, pitch: 5 mm, connection method: Screw connection with wire protector, screw head form: H1L Slotted Phillips recess, mounting: Wave soldering, conductor/PCB connection direction: 0 °, Pin layout: Linear pinning, Solder pin [P]: 3.6 mm, type of packaging: packed in cardboard