cULus Recognized
Approval ID: E60425-20030211| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 10 A | 28 - 14 | ||
| D | ||||
| 300 V | 10 A | 28 - 14 | ||
VDE Zeichengenehmigung
Approval ID: 40044443| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 320 V | 10 A | 0.2 - 1.5 | ||
VDE Gutachten mit Fertigungsüberwachung
Approval ID: 40040542| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 400 V | 12 A | 0.5 - 1.5 | ||