GMSTBA 2,5/ 3-G-7,62 BK PIN9,5
   - 
  PCB header
    
      1902932
      
      
    
  
      PCB headers, nominal cross section: 2.5 mm2, color: black, nominal current: 12 A, rated voltage (III/2): 630 V, contact surface: Sn, contact connection type: Pin, number of potentials: 3, number of rows: 1, number of positions: 3, number of connections: 3, product range: GMSTBA 2,5/..-G, pitch: 7.62 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 9.5 mm, number of solder pins per potential: 1, plug-in system: COMBICON MSTB 2,5, Pin connector pattern alignment: Standard, locking: without, mounting method: without, type of packaging: packed in cardboard
Product details
Compatible products
Your advantages
Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
        Well-known mounting principle allows worldwide use
        Larger pitch for increased voltage requirements
        Closed contour for optimum stability of the plug-in connection
        Plug-in direction parallel to the PCB