The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

DMCV 0,5/ 2-G1-2,54 SMD R32 - PCB header
1845179

PCB headers, nominal cross section: 0.5 mm2, color: black, nominal current: 6 A, rated voltage (III/2): 160 V, contact surface: Au, contact connection type: Pin, number of potentials: 4, number of rows: 2, number of positions: 2, number of connections: 4, product range: DMCV 0,5/..-G1-SMD, pitch: 2.54 mm, mounting: SMD soldering, pin layout: Linear pad geometry, number of solder pins per potential: 1, plug-in system: COMBICON DFMC 0,5, Pin connector pattern alignment: Standard, locking: without, mounting method: without, type of packaging: 32 mm wide tape

Product details









Compatible products



Your advantages

Gold-plated contacts ensure transfer quality remains stable over the long term
Designed for integration into the SMT soldering process
Vertical connection enables multi-row arrangement on the PCB
Integrated solder anchors reduce the mechanical strain on the soldering spots
Small component size for applications where space is at a premium
Supplied in tape-on-reel packing according to IEC 60286-3 for automated mounting