cULus Recognized
Approval ID: E60425-19931011Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
Standard | 300 V | 16 A | ||
D | ||||
Standard | 300 V | 10 A | ||
Alternative 1 | 150 V | 15 A |
PCB headers, nominal cross section: 2.5 mm2, color: black, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of potentials: 3, number of rows: 1, number of positions: 3, number of connections: 3, product range: CC 2,5/..-GF-LR, pitch: 5 mm, mounting: THR soldering / wave soldering, pin layout: Linear pinning, solder pin [P]: 2 mm, number of solder pins per potential: 1, plug-in system: COMBICON MSTB 2,5, Pin connector pattern alignment: Standard, locking: Lock-and-release locking system, mounting method: Lock & release threaded flange, type of packaging: 56 mm wide tape
Product type | PCB headers |
Product family | CC 2,5/..-GF-LR |
Product line | COMBICON Connectors M |
Type | Component suitable for through hole reflow |
Number of positions | 3 |
Pitch | 5 mm |
Number of connections | 3 |
Number of rows | 1 |
Number of potentials | 3 |
Mounting type | Lock & release threaded flange |
Pin layout | Linear pinning |
Solder pins per potential | 1 |
Properties | |
Nominal current IN | 12 A |
Nominal voltage UN | 320 V |
Contact resistance | 1.1 mΩ |
Rated voltage (III/3) | 250 V |
Rated surge voltage (III/3) | 4 kV |
Rated voltage (III/2) | 320 V |
Rated surge voltage (III/2) | 4 kV |
Rated voltage (II/2) | 400 V |
Rated surge voltage (II/2) | 4 kV |
Mounting type | THR soldering / wave soldering |
Pin layout | Linear pinning |
Flange | |
Tightening torque | 0.3 Nm |
Processing notes | |
Process | Reflow/wave soldering |
Moisture Sensitive Level | MSL 1 |
Classification temperature Tc | 260 °C |
Solder cycles in the reflow | 3 |
Material data - contact | |
Note | WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201 |
Contact material | Cu alloy |
Surface characteristics | Tin-plated |
Metal surface contact area (top layer) | Tin (3 - 5 µm Sn) |
Metal surface contact area (middle layer) | Nickel (1.3 - 3 µm Ni) |
Metal surface soldering area (top layer) | Tin (3 - 5 µm Sn) |
Metal surface soldering area (middle layer) | Nickel (1.3 - 3 µm Ni) |
Material data - housing | |
Color (Housing) | black (9005) |
Insulating material | LCP |
Insulating material group | IIIa |
CTI according to IEC 60112 | 175 |
Flammability rating according to UL 94 | V0 |
Details for soldering processes | Processing using reflow processes in compliance with IEC 60068-2-58 or DIN EN 61760-1 (latest version) Moisture Sensitive Level (MSL) = 1 according to IPC/JEDEC J-STD-020-C |
Notes on operation | In accordance with IEC 61984, COMBICON connectors have no switching power (COC). During designated use, they must not be plugged in or disconnected when carrying voltage or under load. |
Dimensional drawing |
|
Pitch | 5 mm |
Width [w] | 25 mm |
Height [h] | 10.57 mm |
Length [l] | 12 mm |
Installed height | 8.57 mm |
Solder pin length [P] | 2 mm |
Pin dimensions | 1 x 1 mm |
PCB design | |
Hole diameter | 1.6 mm |
Visual inspection | |
Specification | IEC 60512-1-1:2002-02 |
Result | Test passed |
Dimension check | |
Specification | IEC 60512-1-2:2002-02 |
Result | Test passed |
Resistance of inscriptions | |
Specification | IEC 60068-2-70:1995-12 |
Result | Test passed |
Polarization and coding | |
Specification | IEC 60512-13-5:2006-02 |
Result | Test passed |
Contact holder in insert | |
Specification | IEC 60512-15-1:2008-05 |
Contact holder in insert Requirements >20 N |
Test passed |
Insertion and withdrawal forces | |
Result | Test passed |
No. of cycles | 25 |
Insertion strength per pos. approx. | 8 N |
Withdraw strength per pos. approx. | 6 N |
Thermal test | Test group C | |
Specification | IEC 60512-5-1:2002-02 |
Tested number of positions | 20 |
Insulation resistance | |
Specification | IEC 60512-3-1:2002-02 |
Insulation resistance, neighboring positions | > 5 MΩ |
Air clearances and creepage distances | | |
Specification | IEC 60664-1:2007-04 |
Insulating material group | IIIa |
Comparative tracking index (IEC 60112) | CTI 175 |
Rated insulation voltage (III/3) | 250 V |
Rated surge voltage (III/3) | 4 kV |
minimum clearance value - non-homogenous field (III/3) | 3 mm |
minimum creepage distance (III/3) | 4 mm |
Rated insulation voltage (III/2) | 320 V |
Rated surge voltage (III/2) | 4 kV |
minimum clearance value - non-homogenous field (III/2) | 3 mm |
minimum creepage distance (III/2) | 3.2 mm |
Rated insulation voltage (II/2) | 400 V |
Rated surge voltage (II/2) | 4 kV |
minimum clearance value - non-homogenous field (II/2) | 3 mm |
minimum creepage distance (II/2) | 4 mm |
Vibration test | |
Specification | IEC 60068-2-6:2007-12 |
Frequency | 10 - 150 - 10 Hz |
Sweep speed | 1 octave/min |
Amplitude | 0.35 mm (10 Hz ... 60.1 Hz) |
Acceleration | 5g (60.1 Hz ... 150 Hz) |
Test duration per axis | 2.5 h |
Test directions | X-, Y- and Z-axis |
Durability test | |
Specification | IEC 60512-9-1:2010-03 |
Impulse withstand voltage at sea level | 4.8 kV |
Contact resistance R1 | 1.1 mΩ |
Contact resistance R2 | 1.2 mΩ |
Insertion/withdrawal cycles | 25 |
Insulation resistance, neighboring positions | > 5 MΩ |
Climatic test | |
Specification | ISO 6988:1985-02 |
Corrosive stress | 0.2 dm3 SO2 on 300 dm3/40 °C/1 cycle |
Thermal stress | 100 °C/168 h |
Power-frequency withstand voltage | 2.21 kV |
Shocks | |
Specification | IEC 60068-2-27:2008-02 |
Pulse shape | Semi-sinusoidal |
Acceleration | 30g |
Shock duration | 18 ms |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 100 °C (dependent on the derating curve) |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Relative humidity (storage/transport) | 30 % ... 70 % |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Dimensional drawing |
|
Type of packaging | 56 mm wide tape |
[W] tape width | 56 mm |
[W2] coil overall dimension | ≤ 62.4 mm |
[A] coil diameter | ≤ 330 mm |
Outer packaging type | Transparent-Bag |
Item number | 1836926 |
Packing unit | 330 pc |
Minimum order quantity | 330 pc |
Note | Made to order (non-returnable) |
Sales key | AA |
Product key | AACTAB |
GTIN | 4055626021317 |
Weight per piece (including packing) | 3.933 g |
Weight per piece (excluding packing) | 2.22 g |
Customs tariff number | 85366930 |
Country of origin | DE |
ECLASS-13.0 | 27460201 |
ECLASS-15.0 | 27460201 |
ETIM 9.0 | EC002637 |
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |