cULus Recognized
Approval ID: E60425-20110128Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 5 A | 24 - 22 | ||
D | ||||
300 V | 5 A | 24 - 22 |
PCB connector, nominal cross section: 1 mm2, color: light gray, nominal current: 8 A, rated voltage (III/2): 160 V, contact connection type: Socket, number of rows: 1, number of positions: 20, product range: MCC 1/..-STZ, pitch: 3.81 mm, connection method: Crimp connection, conductor/PCB connection direction: 0 °, plug-in system: COMBICON MC 1,5, locking: without, mounting method: without, type of packaging: packed in cardboard
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 5 A | 24 - 22 | ||
D | ||||
300 V | 5 A | 24 - 22 |