INTERBUS Generation 4 controller board for PCs. An INTERBUS controller board is thus now available for notebooks and compact PCs or control systems. The module in the form of a PC card (PCMCIA) has a software interface compatible with IBS PC ISA SC/I-T and provides driver software for Windows 95 and NT operating systems. A driver for Windows 2000 is in preparation. Startup and service of INTERBUS systems can now be carried out simply with CMD and any notebook. The board cannot be operated in combination with other PC cards in the system. Even in conjunction with PC card extensions (CardWare, CardManager, CardExecutive,...) malfunctions can occur. This behavior has been eliminated in Windows 2000.
IBS PCCARD SC/I-T
-
Termination board
2724876
Product details
| Product type | PC controller board |
| Type | PC card |
| Set comprises | 2729211 IBS PCCARD SC SYSKIT |
| 2729224 IBS PCCARD SC SYSKIT E | |
| Format | PCMCIA Type 2 |
| Control system | IBM-compatible PCs with PCMCIA slot |
| Operating system | Windows NT |
| Windows 2000 | |
| Windows XP | |
| Further types on request | |
| Addressable areas | |
| I/O | 2 bytes I/O, PnP |
| INTERBUS-Master | |
| Amount of process data | max. 4096 bit (INTERBUS-Master) |
| Number of devices with parameter channel | max. 62 |
| Function | |
| Function block | Diagnostics |
| IO exchange | |
| PCP | |
| NV-RAM | |
| directs I/Os | |
| Local diagnostics | |
| Designation | HF, PF, BSA, FAIL, RUN/RDY |
| Monitored function | INTERBUS |
| Optical representation | Status display via LED |
| Functionality | |
| Control system | IBM-compatible PCs with PCMCIA slot |
| System requirements | |
| Configuration tool | CMD from version 4.5x |
| Diagnostics tool | DIAG+ from version 1.0x |
| Application interface | HLI |
| OPC | |
| DDI | |
| Driver | Windows NT |
| Windows 2000 | |
| Windows XP | |
| Further types on request | |
| Local diagnostics | HF, PF, BSA, FAIL, RUN/RDY INTERBUS Status display via LED |
| Transmission medium | Copper |
| Maximum power dissipation for nominal condition | max. 1.75 W |
| Supply | |
| Supply voltage | 5 V DC |
| Supply voltage range | ± 5 % (including ripple) |
| Power supply connection | Via PCMCIA interface |
| Typical current consumption | 0.35 A |
| Interrupts | 1 IRQ, PnP |
| INTERBUS remote bus | |
| Connection method | 9-pos. D-SUB female connector, with electrical isolation |
| Parameterization/operation/diagnostics | |
| Connection method | RS-232-C, 6-pos. RJACK 11 (Western plug) |
| Host system | |
| Connection method | IBM-compatible PCs with PCMCIA slot, from 68 pin, from 386 SX processor |
| Width | 53 mm |
| Depth | 125 mm |
| External dimensions | |
| Width / Height / Depth | 125 mm / 53 mm / |
| Ambient conditions | |
| Degree of protection | IP00 |
| Ambient temperature (operation) | -25 °C ... 75 °C (acc. to EN 60204-1) |
| Ambient temperature (storage/transport) | 0 °C ... 75 °C (acc. to EN 60204-1) |
| Permissible humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
| Air pressure (operation) | 860 hPa ... 1080 hPa (up to 2000 m above sea level) |
| Air pressure (storage/transport) | 660 hPa ... 1080 hPa (up to 3000 m above sea level) |
| Mounting type | In the host system |
| Item number | 2724876 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | ##### |
| Product key | DREABA |
| GTIN | 4017918148904 |
| Weight per piece (including packing) | 129 g |
| Weight per piece (excluding packing) | 129 g |
| Customs tariff number | 84733020 |
| Country of origin | DE |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates