Freenet system
VS-PP-F-SCRJ
-
DIN rail adapter
1658121
Patch panel, SC-RJ, DIN rail mounting, IP20, 1 slot, socket/socket, can be used for glass, multi-mode, PCF, and polymer fibers
Product details
Product type | Network distributor box |
Housing type | DIN rail adapter |
Type | SCRJ |
Number of positions | 2 |
Connection profile | SCRJ in accordance with DIN EN 50377-6-1 |
Number of slots | 1 |
Transmission medium | FO |
Connection technology | |
Connection method | Coupling |
Width | 26.8 mm |
Height | 71 mm |
Length | 81.4 mm |
Mechanical characteristics | |
Ferrule diameter | 2.50 mm |
Color | gray |
Flammability rating according to UL 94 | V0 |
Ferrule material | Zirconia ceramics |
Housing material | PC-GF |
Material, protective cover | PC |
External cable diameter | 4.5 mm ... 9 mm |
FO cable | |
Fiber type | GOF, PCF, POF |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 500 |
Ambient conditions | |
Degree of protection | IP20 |
IP20 | |
Ambient temperature (operation) | -10 °C ... 60 °C |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Mounting type | DIN rail mounting |
Item number | 1658121 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AB |
Product key | ABNGAB |
Catalog page | Page 375 (C-2-2019) |
GTIN | 4046356149167 |
Weight per piece (including packing) | 48.3 g |
Weight per piece (excluding packing) | 48.3 g |
Customs tariff number | 85367000 |
Country of origin | CH |
ECLASS
ECLASS-13.0 | 19170113 |
ETIM
ETIM 9.0 | EC001130 |
UNSPSC
UNSPSC 21.0 | 43223300 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FOC-SJ:A-SJ:A-GZ02/... - FO patch cable 1405704
-
FOC-SJ:A-SJ:A-GZ03/... - FO patch cable 1405705
-
FOC-LC:A-SJ:A-GZ01/... - FO patch cable 1405694
-
FOC-LC:A-SJ:A-GZ02/... - FO patch cable 1405695
-
FOC-LC:A-SJ:A-GZ03/... - FO patch cable 1405696
-
FOC-ST:A-SJ:A-GZ01/... - FO patch cable 1405710
-
FOC-SC:A-SJ:A-GZ02/... - FO patch cable 1405701
-
FL DIN RA - DIN rail adapter 2891053
-
VS-SCRJ-POF-FA-IP20 - FO connectors 1654879
-
FOC-TOOL-FERRULECLEANER-2.50 - FO accessories 1407029
Your advantages
Compact design
DIN rail mounting
Individual marking field
Can be used for all fiber types
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates