Patch cable, cable length: 3 m, number of positions: 8
Product details
Type
RJ45, IP20
Number of positions
8
Flammability rating according to UL 94
V0
Cable length
3 m
Wire diameter incl. insulation
1 mm
Item number
1405089
Packing unit
1 pc
Minimum order quantity
1 pc
Note
Made to order (non-returnable)
Sales key
ABN
Product key
ABNABM
GTIN
4046356735100
Weight per piece (including packing)
158 g
Weight per piece (excluding packing)
158 g
Customs tariff number
85444210
Country of origin
CN
EU RoHS
Fulfills EU RoHS substance requirements
Yes
(No exemptions)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.