NBC-R4AQ/40,0-971/R4AQ VR
-
Network cable
1412818
Assembled VARAN cable, shielded, stranded, black, RJ45 plug/IP20, QUICKON to RJ45 plug/IP20, QUICKON, length: 40 m
Product details
Product type | Data cable preassembled |
Sensor type | VARAN |
Number of positions | 6 |
No. of cable outlets | 1 |
Shielded | yes |
Coding | A |
Insulation characteristics | |
Overvoltage category | I |
Degree of pollution | 1 |
Rated voltage (III/3) | 72 V (DC) |
Contact resistance | ≤ 5 mΩ |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 30 V |
Nominal current IN | 2 A |
Transmission speed | 100 Mbps |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Color | black |
Material | PC |
PA | |
Flammability rating according to UL 94 | V0 |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuZn |
Contact surface material | Ni/Au |
Contact carrier material | TPU GF |
Material for screw connection | Zinc die-cast, nickel-plated |
Outer sheath, material | SANTOPRENE halogen-free |
Connection 2 | |
Type | Plug straight RJ45 |
Degree of protection | IP20 |
IP20 |
Cable length | 40.00 m |
VARAN PVC [971] | |
Shielded | yes |
UL AWM Style | 2461 (80°C/300 V) |
Cable type | VARAN PVC |
Cable type (abbreviation) | 971 |
Signal type/category | VARAN CAT5 (IEC 11801), 100 Mbps |
Cable structure | 1x2x24/32+2x2x24/19, SF/UTP |
External cable diameter | 7.00 mm ±0.2 mm |
Outer sheath, material | PVC |
External sheath, color | black |
Thickness, outer sheath | 0.90 mm |
Conductor material | Bare Cu litz wires |
Conductor structure signal line | 19x 0.13 mm |
AWG signal line | 24 |
Conductor structure, voltage supply | 32x 0.10 mm |
Conductor cross section | 2x 2x 0.25 mm² (Signal line) |
AWG power supply | 24 |
Material wire insulation | PE |
Wire diameter incl. insulation | 1.25 mm (Signal line) |
1.4 mm (Power supply) | |
Single wire, color | blue-yellow, green-orange, red-blue |
Twisted pairs | 2 cores to the pair |
Overall twist | 3 pairs with filler elements to the core |
Shielding | Aluminum-coated foil, tinned copper braided shield |
Optical shield covering | 85 % |
Nominal voltage, cable | ≤ 80 V |
Test voltage Core/Core | 1000 V |
Test voltage Core/Shield | 1000.00 V |
Cable resistance | 78 Ω/km (at 20 °C) |
Cable insulation resistance | ≥ 500 MΩ*km (at 20 °C) |
Working capacitance | approx. 57 nF (at 1 kHz) |
Signal runtime | 5.3 ns/m |
Minimum bending radius, fixed installation | 4 x D |
Minimum bending radius, flexible installation | 8 x D |
Number of bending cycles | 200000 |
Minimum bending radius, drag chain applications | 5 x D |
Resistance to oil | According to DIN EN 60811-2-1, 168 h at 100°C |
Flame resistance | according to IEC 60332-1-2 |
Ambient temperature (operation) | -40 °C ... 80 °C |
Ambient conditions | |
Degree of protection | IP20 |
IP20 | |
Ambient temperature (operation) (Cable, fixed installation) | 0 °C ... 50 °C (for installation) |
-20 °C ... 80 °C (cable, fixed installation) | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug / socket) |
Item number | 1412818 |
Packing unit | 1 pc |
Minimum order quantity | 10 pc |
Note | Made to order (non-returnable) |
Sales key | ABN |
Product key | ABNABA |
GTIN | 4055626017518 |
Weight per piece (including packing) | 22.22 g |
Weight per piece (excluding packing) | 22.22 g |
Customs tariff number | 85444210 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27060307 |
ECLASS-15.0 | 27060307 |
UNSPSC
UNSPSC 21.0 | 26121604 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates