NBC-M12FR/0,5-971/R4AQ VR
-
Network cable
1412402
Network cable, degree of protection: IP20, cable length: 0.5 m, number of positions: 6, 100 Mbps, CAT5, cable outlet: straight, color: black, VARAN, 1x2x24/32+2x2x24/19, SF/UTP, black
Product details
| Product type | Data cable preassembled |
| Type | M12 |
| Number of positions | 6 |
| No. of cable outlets | 1 |
| Shielded | yes |
| Coding | A |
| Cable outlet | straight |
| Insulation characteristics | |
| Overvoltage category | I |
| Degree of pollution | 1 |
| Signal type/category | VARAN CAT5 (IEC 11801:2002), 100 Mbps |
| Rated voltage (III/3) | 72 V (DC) |
| Contact resistance | ≤ 5 mΩ |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 30 V |
| Nominal current IN | 2 A |
| Transmission medium | Copper |
| Transmission speed | 100 Mbps |
| Transmission characteristics (category) | CAT5 (IEC 11801:2002) |
| Transmission speed | 100 Mbps |
| Color | black |
| Material | PC |
| PA | |
| Material of grip body | TPU, hardly inflammable, self-extinguishing |
| Contact material | CuZn |
| Contact surface material | Ni/Au |
| Contact carrier material | TPU GF |
| Material for screw connection | Zinc die-cast, nickel-plated |
| Outer sheath, material | SANTOPRENE halogen-free |
| Connection 1 | |
| Type | Socket angled M12 |
| Coding type | A |
| Insertion/withdrawal cycles | ≥ 100 |
| Degree of protection | IP20 |
| Connection 2 | |
| Type | Plug straight RJ45 |
| Insertion/withdrawal cycles | ≥ 750 |
| Degree of protection | IP20 |
| Cable length | 0.50 m |
| VARAN PVC [971] | |
| Dimensional drawing |
|
| UL AWM Style | 2461 (80°C/300 V) |
| Number of positions | 6 |
| Shielded | yes |
| Cable type | VARAN PVC [971] |
| Conductor structure | 1x2x24/32+2x2x24/19, SF/UTP |
| Signal runtime | 5.3 ns/m |
| Conductor structure signal line | 19x 0.13 mm |
| AWG signal line | 24 |
| Conductor structure, voltage supply | 32x 0.10 mm |
| AWG power supply | 24 |
| Conductor cross-section | 2x 2x 0.25 mm² (Signal line) |
| 2x 0.25 mm² (Power supply) | |
| Wire diameter incl. insulation | 1.25 mm (Signal line) |
| 1.4 mm (Power supply) | |
| External cable diameter | 7.00 mm ±0.2 mm |
| Outer sheath, material | PVC |
| External sheath, color | black |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | PE |
| Single wire, color | blue-yellow, green-orange, red-blue |
| Thickness, outer sheath | 0.90 mm |
| Twisted pairs | 2 cores to the pair |
| Overall twist | 3 pairs with filler elements to the core |
| Optical shield covering | 85 % |
| Max. conductor resistance | 78 Ω/km (at 20 °C) |
| Insulation resistance | ≥ 500 MΩ*km (at 20 °C) |
| Working capacitance | approx. 57 nF (at 1 kHz) |
| Nominal voltage, cable | ≤ 80 V |
| Test voltage Core/Core | 1000 V |
| Test voltage Core/Shield | 1000.00 V |
| Minimum bending radius, fixed installation | 4 x D |
| Minimum bending radius, flexible installation | 8 x D |
| Smallest bending radius, fixed installation | 28 mm |
| Smallest bending radius, movable installation | 56 mm |
| Dynamic load capacity (bending) | Max. bending cycles: 200000, Bending radius: 5 x D |
| Flame resistance | according to IEC 60332-1-2 |
| Resistance to oil | According to DIN EN 60811-2-1, 168 h at 100°C |
| Ambient temperature (operation) | -40 °C ... 80 °C |
| Ambient temperature (installation) | -40 °C ... 80 °C |
| Ambient conditions | |
| Degree of protection | IP20 |
| IP20 | |
| Ambient temperature (operation) (Cable, fixed installation) | 0 °C ... 50 °C (for installation) |
| -20 °C ... 80 °C (cable, fixed installation) | |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug / socket) |
| Item number | 1412402 |
| Packing unit | 1 pc |
| Minimum order quantity | 50 pc |
| Note | Made to order (non-returnable) |
| Sales key | AB |
| Product key | ABNPAA |
| GTIN | 4046356962407 |
| Weight per piece (including packing) | 81.132 g |
| Weight per piece (excluding packing) | 81.132 g |
| Customs tariff number | 85444290 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060307 |
| ECLASS-15.0 | 27440103 |
ETIM
| ETIM 9.0 | EC001855 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS: 119-47-1) |
| SCIP | 347a20cb-3d95-4e87-9889-8a4ab53e2308 |
Compatible products
Your advantages
Perfect for industrial applications
Perfect for office, building, and protected industrial applications (e.g., in control cabinets)
Compact angle
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates