UM 45-FLK14/LA/PLC
-
Passive module
2962492
VARIOFACE COMPACT LINE, interface module for 8 channels, with LED, for assembly on DIN rail NS 35/7.5, screw connection
Product details
| Product type | Interface module |
| Product family | VARIOFACE |
| Number of positions | 14 |
| No. of channels | 8 |
| Insulation characteristics: Air clearances and creepage distances | |
| Insulation | Functional insulation |
| Overvoltage category | II |
| Pollution degree | 2 |
| Operating voltage range | 19.2 V DC ... 26.4 V DC |
| Current (per branch) | ≤ 1 A |
| Current (Voltage supply) | ≤ 3 A |
| Air clearances and creepage distances | |
| Rated insulation voltage | 50 V |
| Rated surge voltage | 0.5 kV (1.2/50 μs) |
| Supported controller ABB S800 I/O | |
| Suitable I/O card | DI810 |
| DI818 | |
| DI830 | |
| DI840 | |
| DO810 | |
| DO840 | |
| Supported controller SIEMENS S7-400 | |
| Suitable I/O card | 6ES7421-1BL01-0AA0 |
| 6ES7422-1BL00-0AA0 | |
| 6ES7422-7BL00-0AB0 | |
| Supported controller GE-FANUC 90-30 | |
| Suitable I/O card | IC693 MDL241 |
| IC693 MDL634 | |
| IC693 MDL645 | |
| IC693 MDL646 | |
| IC693 MDL732 | |
| IC693 MDL740 | |
| IC693 MDL742 | |
| Supported controller ALLEN-BRADLEY ControlLogix | |
| Suitable I/O card | 1756-IB32 |
| 1756-OB32 | |
| 1756-IB16 | |
| 1756-OB16E | |
| Supported controller ALLEN-BRADLEY PLC 5 | |
| Suitable I/O card | 1771 IBN |
| 1771 OBN | |
| Supported controller ALLEN-BRADLEY SLC 500 | |
| Suitable I/O card | 1746 OB16 |
| 1746 IB16 | |
| 1746 ITB16 | |
| 1746 IN16 | |
| 1746 OB 32 | |
| 1746 IB 32 | |
| Supported controller HONEYWELL Experion PKS C200 | |
| Suitable I/O card | TC-IDD 321 |
| TC-ODD 321 | |
| Supported controller MITSUBISHI MELSEC Q | |
| Suitable I/O card | QX81 |
| QY81P | |
| Supported controller SCHNEIDER ELECTRIC Modicon TSX QUANTUM | |
| Suitable I/O card | DDI 353 |
| DDI 853 | |
| DDO 353 | |
| Supported controller SIEMENS S7-300 / ET 200 M | |
| Suitable I/O card | CPU 313C-2DP |
| CPU 314C-2DP | |
| CPU 314C-2PtP | |
| 6ES7321-1BH02-0AA0 | |
| 6ES7321-1BL00-0AA0 | |
| 6ES7322-1BH01-0AA0 | |
| 6ES7322-1BL00-0AA0 | |
| 6ES7323-1BH01-0AA0 | |
| 6ES7323-1BL00-0AA0 | |
| 6ES7321-1BH10-0AA0 | |
| 6ES7322-1BH10-0AA0 | |
| CPU 313C | |
| CPU 313C-2PtP | |
| Connection 1 (control level) | |
| Connection in acc. with standard | IEC 60603-13 |
| Connection method | IDC/FLK pin strip |
| Number of connections | 1 |
| Number of positions | 14 |
| Insertion/withdrawal cycles | > 50 |
| Pitch | 2.54 mm |
| Connection 2 (field level) | |
| Connection method | Screw connection |
| Stripping length | 6 mm |
| Screw thread | M3 |
| Number of positions | 12 |
| Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section rigid (2 conductors with same cross section) | 0.14 mm² ... 0.75 mm² |
| Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
| 0.25 mm² ... 1 mm² (Ferrule without plastic sleeve) | |
| 0.25 mm² ... 1.5 mm² (Ferrule with plastic sleeve) | |
| Conductor cross-section flexible (2 conductors with same cross section) | 0.14 mm² ... 0.75 mm² |
| 0.25 mm² ... 0.5 mm² (Ferrule without plastic sleeve) | |
| 0.5 mm² ... 1 mm² (TWIN ferrule with plastic sleeve) | |
| Conductor cross-section AWG | 26 ... 16 |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Pitch | 5.08 mm |
| Status display | LED (yellow) |
| Status display present | yes |
| Operating voltage display | Green LED |
| Item dimensions | |
| Width | 57.8 mm |
| Height | 45 mm |
| Depth | 50.5 mm |
| Color | green (RAL 6021) |
| Housing insulation material | PVC |
| Ambient conditions | |
| Degree of protection (Module) | IP00 |
| Degree of protection (Installation location) | ≥ IP54 |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Altitude | ≤ 2000 m |
| UKCA | |
| Certificate | UKCA-compliant |
| Air clearances and creepage distances | |
| Standards/regulations | EN IEC 60664-1 |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 2962492 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK2 |
| Product key | DK21A1 |
| GTIN | 4017918087197 |
| Weight per piece (including packing) | 78.5 g |
| Weight per piece (excluding packing) | 44.16 g |
| Customs tariff number | 85369010 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27141152 |
| ECLASS-15.0 | 27141152 |
ETIM
| ETIM 9.0 | EC002780 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Hexahydromethylphthalic anhydride (CAS: n/a) |
| SCIP | e5047f0d-8546-4886-adfd-e63d4dccca37 |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates